1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Filter Fan Using EC Technology

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,109.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Energy-efficient TopTherm Filter Fan, featuring diagonal fan technology

The control interface with tacho signal output lets you activate the fan and monitor its rotation speed and features.

[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
[Bundled items]
· Complete assembled unit (including filter mat)

 
Part Number
3238500
3239500
3240500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
External dimensions
(mm)

฿ 10,109.31

FILTER FAN 1 Piece(s) 26 Day(s) 1055554949W 148.5 × H 148.5 × D 16

฿ 11,470.25

FILTER FAN 1 Piece(s) 10 Day(s) 101051055353W 204 × H 204 × D 16

฿ 16,130.64

FILTER FAN 1 Piece(s) 26 Day(s) 101801804747W 255 × H 255 × D 25

Loading...

  1. 1

Basic Information

Type AC fan Size Other Thickness Other
Input Voltage Other Representative Standard UL / CSA Product type Diagonal flow fan
Input voltage details(V) 200 to 240 AC Motor EC motor