(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a complete fan unit that can be attached to a surface without tools.
[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
[Bundled items]
· Complete assembled unit (including filter mat)
Part Number |
---|
3243100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Product type | Input voltage details (V) | Motor | External dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,635.00 | FILTER FAN | 1 Piece(s) | 65 Day(s) | 10 | AC fan | Other | 550 | 600 | - | 59 | 61 | - | Diagonal flow fan | 230 AC | Single-phase condenser motor | W 323 × H 323 × D 25 |
Loading...
Size | Other | Thickness | Other | Representative Standard | UL / CSA |
---|
Please check the type/dimensions/specifications of the part 3243100 in the Filter Fan series.
Part Number |
---|
3238100 |
3238110 |
3238124 |
3243110 |
3244100 |
3244110 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Product type | Input voltage details (V) | Motor | External dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,230.00 | 1 Piece(s) | 45 Day(s) | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
฿ 6,163.20 | 1 Piece(s) | 16 Day(s) | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
฿ 5,497.50 | 1 Piece(s) | 65 Day(s) | 10 | DC Fan | DC24V | - | - | 55 | - | - | 46 | Diagonal flow fan | - | Direct current motor | W 148.5 × H 148.5 × D 16 | ||
฿ 11,921.78 | 1 Piece(s) | 10 Day(s) | 10 | AC fan | Other | 550 | 600 | - | 59 | 61 | - | Diagonal flow fan | 115 AC | Single-phase condenser motor | W 323 × H 323 × D 25 | ||
฿ 8,602.50 | 1 Piece(s) | 5 Day(s) | 10 | AC fan | Other | 700 | 770 | - | 65 | 66 | - | Diagonal flow fan | 230 AC | Single-phase condenser motor | W 323 × H 323 × D 25 | ||
฿ 14,473.32 | 1 Piece(s) | 26 Day(s) | 10 | AC fan | Other | 700 | 770 | - | 65 | 66 | - | Diagonal flow fan | 115 AC | Single-phase condenser motor | W 323 × H 323 × D 25 |
How can we improve?
How can we improve?