(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a complete fan unit that can be attached to a surface without tools.
[Paint color]
· RAL 7035 (light gray [approximate Munsell value 2.5PB8.5/1])
[Bundled items]
· Complete assembled unit (including filter mat)
Part Number |
---|
3237100 |
3237110 |
3237124 |
3238100 |
3238110 |
3238124 |
3239100 |
3239110 |
3239124 |
3240100 |
3240110 |
3240124 |
3241100 |
3241110 |
3241124 |
3243100 |
3243110 |
3244100 |
3244110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Product type | Input voltage details (V) | Motor | External dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,925.00 | FILTER FAN | 1 Piece(s) | 65 Day(s) | 10 | AC fan | Other | 20 | 25 | - | 38 | 43 | - | Axial flow fan | 230 AC | Automatic startup type dampening motor | W 116.5 × H 116.5 × D 16 | ||
฿ 4,215.07 | FILTER FAN | 1 Piece(s) | 10 Day(s) | 10 | AC fan | Other | 20 | 25 | - | 38 | 43 | - | Axial flow fan | 115 AC | Automatic startup type dampening motor | W 116.5 × H 116.5 × D 16 | ||
฿ 3,187.50 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | DC Fan | DC24V | - | - | 20 | - | - | 38 | Axial flow fan | - | Direct current motor | W 116.5 × H 116.5 × D 16 | ||
฿ 4,230.00 | FILTER FAN | 1 Piece(s) | 45 Day(s) | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
฿ 6,163.20 | FILTER FAN | 1 Piece(s) | 16 Day(s) | 10 | AC fan | Other | 55 | 66 | - | 46 | 49 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 148.5 × H 148.5 × D 16 | ||
฿ 5,497.50 | FILTER FAN | 1 Piece(s) | 65 Day(s) | 10 | DC Fan | DC24V | - | - | 55 | - | - | 46 | Diagonal flow fan | - | Direct current motor | W 148.5 × H 148.5 × D 16 | ||
฿ 5,040.00 | FILTER FAN | 1 Piece(s) | Same day | 10 | AC fan | Other | 105 | 120 | - | 46 | 49 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 204 × H 204 × D 24 | ||
฿ 5,512.50 | FILTER FAN | 1 Piece(s) | 65 Day(s) | 10 | AC fan | Other | 105 | 120 | - | 46 | 49 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 204 × H 204 × D 24 | ||
฿ 6,712.50 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | DC Fan | DC24V | - | - | 105 | - | - | 46 | Diagonal flow fan | - | Direct current motor | W 204 × H 204 × D 24 | ||
฿ 5,302.50 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | AC fan | Other | 180 | 160 | - | 51 | 46 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 | ||
฿ 7,261.89 | FILTER FAN | 1 Piece(s) | 26 Day(s) | 10 | AC fan | Other | 180 | 160 | - | 51 | 46 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 | ||
฿ 13,427.89 | FILTER FAN | 1 Piece(s) | 26 Day(s) | 10 | DC Fan | DC24V | - | - | 180 | - | - | 51 | Diagonal flow fan | - | Direct current motor | W 255 × H 255 × D 25 | ||
฿ 5,940.00 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | AC fan | Other | 230 | 250 | - | 54 | 56 | - | Diagonal flow fan | 230 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 | ||
฿ 9,188.79 | FILTER FAN | 1 Piece(s) | 10 Day(s) | 10 | AC fan | Other | 230 | 250 | - | 54 | 56 | - | Diagonal flow fan | 115 AC | Automatic startup type dampening motor | W 255 × H 255 × D 25 | ||
฿ 10,545.00 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | DC Fan | DC24V | - | - | 230 | - | - | 54 | Diagonal flow fan | - | Direct current motor | W 255 × H 255 × D 25 | ||
฿ 7,635.00 | FILTER FAN | 1 Piece(s) | 65 Day(s) | 10 | AC fan | Other | 550 | 600 | - | 59 | 61 | - | Diagonal flow fan | 230 AC | Single-phase condenser motor | W 323 × H 323 × D 25 | ||
฿ 11,921.78 | FILTER FAN | 1 Piece(s) | 10 Day(s) | 10 | AC fan | Other | 550 | 600 | - | 59 | 61 | - | Diagonal flow fan | 115 AC | Single-phase condenser motor | W 323 × H 323 × D 25 | ||
฿ 8,602.50 | FILTER FAN | 1 Piece(s) | 5 Day(s) | 10 | AC fan | Other | 700 | 770 | - | 65 | 66 | - | Diagonal flow fan | 230 AC | Single-phase condenser motor | W 323 × H 323 × D 25 | ||
฿ 14,473.32 | FILTER FAN | 1 Piece(s) | 26 Day(s) | 10 | AC fan | Other | 700 | 770 | - | 65 | 66 | - | Diagonal flow fan | 115 AC | Single-phase condenser motor | W 323 × H 323 × D 25 |
Loading...
Size | Other | Thickness | Other | Representative Standard | UL / CSA |
---|
How can we improve?
How can we improve?