1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For PC Enclosure - Unit Table, Fixed Frame Type (For 800 mm Width)

SYSTEM ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,007.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For installing the enclosure without using a 19-inch mounting rail.
You can also make this a slide table by combining it with the slide rails.

[Product specifications]
· Materials: steel
· Paint color: RAL 7035
[Bundled items]
· Includes mounting parts

 
Part Number
6902960
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,007.67

SYSTEM ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts

Please check the type/dimensions/specifications of the part 6902960 in the Accessory For PC Enclosure - Unit Table, Fixed Frame Type (For 800 mm Width) series.