1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessories for PC Enclosure, TS System Section 17 × 73 mm【4 Pieces Per Package】 (8612160)

SYSTEM ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Accessories for PC Enclosure, TS System Section 17 × 73 mm
  • Accessories for PC Enclosure, TS System Section 17 × 73 mm
  • Accessories for PC Enclosure, TS System Section 17 × 73 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a sequence of five holes to enable mounting in any frame or partial mounting. Mounting in the TS holes can be done easily in the manner of a latching device.

 
Part Number
8612160
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,109.61

SYSTEM ACCESSORIES 1 Pack(s)

4 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts

Please check the type/dimensions/specifications of the part 8612160 in the Accessories for PC Enclosure, TS System Section 17 × 73 mm series.

Products with similar specification

Part Number
8612180
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 5,098.76

1 Pack(s)

4 Pieces Per Package

7 Day(s) 10