1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For PC Enclosure - Swing Table (Applicable Door Width 600 mm) (Part Number)

SYSTEM ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,192.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for temporary storage of programming equipment, etc. When working, you can pull it out immediately,
and when it is not needed, you can fit it between the door frames to save space.

[Product specifications]
· Materials: steel plate
· Paint color: RAL 7035
· Load resistance: max 30 kg

 
Part Number
4638600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,192.04

SYSTEM ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts

Please check the type/dimensions/specifications of the part 4638600 in the Accessory For PC Enclosure - Swing Table (Applicable Door Width 600 mm) series.