1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable, Fluonlex Wire (600V LFF 0.5SQ-BK-10)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent heat resistance (200°C), flexibility and oil resistance.

[Applications]
· Lead wire for motors. Wiring of equipment and facilities that get hot. Wiring in places that are at risk of being splashed by oil

 
Part Number
600V LFF 0.5SQ-BK-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)

฿ 443.22

CABLE 1 Piece(s) 3 Day(s) 100.52

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Rated Voltage 600V Shield NA
Properties Oil Resistance / Heat-Resistance Sheath (outer coating) color Black Insulation body materials Other
Insulation body material details Fluonlex Other Properties Flame retardant, flexibility

Please check the type/dimensions/specifications of the part 600V LFF 0.5SQ-BK-10 in the Cable, Fluonlex Wire series.

Products with similar specification

Part Number
600V LFF 0.5SQ-BK-1
600V LFF 0.5SQ-BK-100
600V LFF 0.5SQ-BK-101
600V LFF 0.5SQ-BK-102
600V LFF 0.5SQ-BK-103
600V LFF 0.5SQ-BK-104
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)

฿ 116.13

1 Piece(s) 3 Day(s) 10.52

฿ 3,024.43

1 Piece(s) 3 Day(s) 1000.52

฿ 3,053.34

1 Piece(s) 3 Day(s) 1010.52

฿ 3,082.25

1 Piece(s) 3 Day(s) 1020.52

฿ 3,111.16

1 Piece(s) 3 Day(s) 1030.52

฿ 3,140.06

1 Piece(s) 3 Day(s) 1040.52