(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bringing the Panasonic breeze
■Features
Lead wire and two-terminal types available
*Two-terminal type uses a dedicated plug cord. Sold separately.
Type | AC fan | Size | 120x120 | Thickness | 25mm |
---|---|---|---|---|---|
Input Voltage | AC100V | Representative Standard | UL / CSA | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 2 |
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 2 | Volume (AC input voltage, 50 Hz)(dB) | 38 | Volume (AC input voltage, 60Hz)(dB) | 38 |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 41.2 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 41.2 | Power connection | Lead wire type |
Rotentional speed | Standard |
Please check the type/dimensions/specifications of the part ASEN10211 in the AC fan motor □120×25t (ASEN1) series.
How can we improve?
How can we improve?