Horn Speaker Type Medium-Sized Electronic Sound Alarm, ST-25 Series

Caution
Product Description
[Features]
· A horn speaker-type medium-sized electronic alarm.
· Built-in sounds differ depending on the model, and sound sources, voltages and body color can be chosen according to the application.
· A single changeover switch which can control a single note selected in advance from the built-in sounds.
· Simply apply voltage to the lead wire to set the tone of the sound with power supply control.
· The maximum volume is 102 dB. (Adjustable continuously with the back knob from 0 dB to 102 dB)
· Adopts highly weather-resistant ASA resin for the body and highly salt and rust resistant SUS for mounting angles.
· Protection characteristic IP53 (when mounted in the forward direction).