1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay Terminal Block TNS Series (TNS-6813)

TERMINAL BLOCK

Relay Terminal Block TNS Series (TNS-6813)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Image is of model number TNS-9603. (Example image)

Product Description

Relay terminal for connecting signals between externally connected equipment. External connection side features 2 flat connectors conforming to MIL standards.
Easily mountable to DIN rails and control panels, enabling distribution of desired signals.

Part Number
TNS-6813 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUpper connector Lower connector

฿ 3,463.97

฿ 1,906.22

TERMINAL BLOCK 1 Piece(s) Same day 1068-pin 0.8 mm pitch connector (female)34-pin flat connector (female) × 2

Loading...

  1. 1

Basic Information

Type of Upper Side Contact Connector Type of Lower Side Contact Clamp connector Classification Relay terminal block

Please check the type/dimensions/specifications of the part TNS-6813 in the Relay Terminal Block TNS Series series.

Products with similar specification

Part Number
TNS-9603
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSUpper connector Lower connector

฿ 3,891.10

1 Piece(s) Same day 1096-pin half-pitch connector (male)100-pin half-pitch connector (female) × 2