1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Lamp, L3 Series

SIGNAL TOWER BUZZER PILOT LAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 475.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check the catalog for mounting hole shapes and detailed sizes.

Product Description

[Features]
· L3 series pilot lamps correspond to panel cut dimensions of 30.5 mm. There are transformer types and direct types, each having a simple external appearance.
· In addition, a number of product variations are available through combinations of incandescent bulbs, LEDs, etc.
· The L3S series is round protruding.
· This product is UL, TUV and CSA certified.
[Applications]
Ideal for control panel and box lamp display.

Part Number
L3S2G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 475.74

฿ 241.91

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø30 Shape Round Color Green
Protection function (environmentally resistant) Available Light Source Light Bulb Representative Standard PSE / CE / UL / TUV / CSA
Dimension vertical(mm) 41 Dimension width(mm) 41 Dimension depth(mm) 60.5

Please check the type/dimensions/specifications of the part L3S2G in the Pilot Lamp, L3 Series series.