1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø30 Control Switch, B3 Series (Push-Button Switch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • ø30 Control Switch, B3 Series (Push-Button Switch)
  • ø30 Control Switch, B3 Series (Push-Button Switch)
  • ø30 Control Switch, B3 Series (Push-Button Switch)
  • ø30 Control Switch, B3 Series (Push-Button Switch)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 381.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check the catalog for detailed information on dimensions and the shape of mounting holes.

Product Description

[Features]
· The B3 series is a control switch compatible with a panel cutting size of ø30.5 mm.
· Various combinations are available with the basic type consisting of a switch operation and contact, which can be combined with various button colors, etc.
· Easy addition and replacement of contact blocks.
· Wiring possible from two directions.
· Charging unit protective cover included standard.
· Standard item is certified to UL/CSA Standards and TÜV (EN Standards).
· CE marked.

Part Number
B3F11G
B3T11RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipButton color Dimension depth
(mm)

฿ 381.16

PUSH-BUTTON SWITCH 1 Piece(s) Same day Green74

฿ 486.86

฿ 238.17

PUSH-BUTTON SWITCH 1 Piece(s) Same day Red79.5

Loading...

  1. 1

Basic Information

Mounting Hole Ø30 Shape Round Type Non-illumination type push-button
Push button operation Momentary Contact Configuration 1a / 1b Terminal shape Screw terminal
Guard included NA Protection function (environmentally resistant) Available Representative Standard PSE / CE / UL / TUV / CSA
Dimension width(mm) 41 Dimension vertical(mm) 44