1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ø22 (ø25) Control Switch, B2 Series (Push-Button Switch)

PUSH-BUTTON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 518.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Check the catalog for detailed information on dimensions and the shape of mounting holes.

Product Description

[Features]
· Can be used with panel cut dimensions of ø25.5 mm.
· Can be mounted to panels with buttons and knobs already fitted to the operating part.
· Due to being mounted from the rear surface of the operating part, panel thickness adjustment with ring packing is unnecessary.
· Easy addition and replacement of contact blocks.
· Wiring possible from two directions.
· Charging unit protective cover included standard.
· Standard item is certified to UL/CSA Standards and TÜV (EN Standards).
· CE marked.

Part Number
B2M11R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 518.86

PUSH-BUTTON SWITCH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Hole Ø22 Shape Mushroom shape Type Non-illumination type push-button
Push button operation Momentary Button color Red Contact Configuration 1a / 1b
Terminal shape Screw terminal Guard included NA Dimension depth(mm) 86
Protection function (environmentally resistant) Available Representative Standard PSE / CE / UL / TUV / CSA Dimension width(mm) 30
Dimension vertical(mm) 44

Please check the type/dimensions/specifications of the part B2M11R in the ø22 (ø25) Control Switch, B2 Series (Push-Button Switch) series.