(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase, compact EMC filter with improved wiring workability.
[Features]
● All screws have a self-up structure
● Integrated terminal block cover and main body
● DIN rail mounting attachment (sold separately) is available (model name: DIN-RSEV)
Part Number |
---|
RSEV-2006 |
RSEV-2010 |
RSEV-2016 |
RSEV-2020 |
RSEV-2030 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 693.00 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 1,451.00 | NOISE FILTER | 1 Piece(s) | 3 Day(s) | 10 | ||
฿ 1,132.08 | NOISE FILTER | 1 Piece(s) | 5 Day(s) | 16 | ||
฿ 869.19 | NOISE FILTER | 1 Piece(s) | 6 Day(s) | 20 | ||
฿ 893.34 | NOISE FILTER | 1 Piece(s) | 6 Day(s) | 30 |
Loading...
Circuit Configuration | Single-Phase | Mounting Method | DIN rail/Screw retention | Wiring Method | Terminal Block |
---|---|---|---|---|---|
Representative Standard | CUL / CSA | Dimension vertical(mm) | 85 | Dimension width(mm) | 30 |
Dimension depth(mm) | 39 | Rated Voltage | AC 250 / DC 250 | Property type | General characteristics |
Shape | Small | Power (number of phases / lines) details | Single-phase | Environmental standard | Reach/CMM |
How can we improve?
How can we improve?