(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for railroad signals/rolling stock machinery and FA machinery
[Features]
· Unit type DC/DC power supply considering railway applications.
· Supports railway vibration and shock test standards.
· JIS E 3014, 3015 2-B compliant: Railway signals.
· IEC61373 1-B compliant: Railway car body RDS50-110 only.
· Remote ON/OFF control function (floating).
· Remote sensing function.
· RDS100-24, RDS180-24, RDS50-110 only.
· EMI characteristics EN55022-A compliant.
· Input protection function: Reverse connection, surge current suppression.
· Output protection function: overvoltage, overcurrent, overheat.
· Substrate coating (Note).
Product picture of RDS Series
Model naming method
• DC24V Input Unit Power Supply
• Models conform to JIS E3014, 3015 2-B (railway signaling anti-vibration and impact test standards)
• Coated circuit board
Input Voltage | 24V | |||||||
---|---|---|---|---|---|---|---|---|
Output power | 30W | 60W | 100W | 180W | ||||
Model name | RDS30-24 | RDS60-24 | RDS100-24 | RDS180-24 | ||||
Output Voltage | Output current | Type name | Output current | Type name | Output current | Type name | Output current | Type name |
5V | 6A | Under development | 12A | RDS60-24-5 | 20A | RDS100-24-5 | 36A | Under development |
12V | 5A | Under development | 5A | RDS60-24-12 | 8.3A | RDS100-24-12 | 15A | Under development |
15V | 4A | Under development | 4A | RDS60-24-15 | 6.6A | RDS100-24-15 | 12A | Under development |
24V | 1.3A | Under development | 2.5A | RDS60-24-24 | 4.2A | RDS100-24-24 | 7.5A | Under development |
Input Voltage | 48V | |||
---|---|---|---|---|
Output power | 30W | 60W | ||
Model name | RDS30-48 | RDS60-48 | ||
Output Voltage | Output current | Type name | Output current | Type name |
5V | 6A | Under development | 12A | RDS60-24-5 |
12V | 5A | Under development | 5A | RDS60-24-12 |
15V | 4A | Under development | 4A | RDS60-24-15 |
24V | 1.3A | Under development | 2.5A | RDS60-24-24 |
Outline drawing of RDS60-24
Outline drawing of RDS100-24
Part Number |
---|
RDS50-110-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 11,369.70 | SWITCHING POWER SUPPLY | 1 Piece(s) | 9 Day(s) | 10 |
Loading...
Shape | Unit Type | Capacity(W) | 50.4 | Number of Outputs | Single |
---|---|---|---|---|---|
Input Voltage | Dedicated to DC | Output voltage (Single only) | DC12V | Input/output terminal shape | Screw |
Representative Standard | CE / CUL / TUV | Dimension height(mm) | 95 | Dimension width(mm) | 40 |
Dimension depth(mm) | 130 | Input voltage range (DC)(V) | 60-143 | Details of shape | Terminal block (terminal shape) |
Input voltage details(V) | DC60-160 | DC output voltage variation range(V) | 10.8-13.2 | Maximum output current(A) | 4.2 |
Environmental standard | Lead free / CMM | Sales regions | Worldwide |
How can we improve?
How can we improve?