1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies HMS Series Unit Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,191.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Can be used on both DC/AC lines, power plant control, optimal as an uninterruptible power supply
[Features]
· Both DC line and AC line can be used as input power source.
· 80-370VDC (80-110VDC has a load factor of 80%).
· 85-265VAC (75-85VAC output current 60%, guaranteed for 20 seconds).
· Long life: Expected life of electrolytic capacitor 10 years (ambient temperature 40℃, load factor 50%, 24 hours operation *standard installation).
· High efficiency: 88% (at HMS150-24 100VAC input).
· 4% improvement over the conventional model (MS-11-24 84%).
· Miniaturization: 55% smaller in volume than existing MS series.
· Wide operating ambient temperature.
· Safety and peace of mind: The use of "safety terminals" with live parts covered ensures safety and prevents the terminal screws from falling off, preventing loss of screws.

HMS50-150 Series

Unit Type Power Supply, HMS Series

Product picture of HMS50-150 Series

Product Identification

Unit Type Power Supply, HMS Series

Terminal Explanation

Unit Type Power Supply, HMS Series
Unit Type Power Supply, HMS Series
Unit Type Power Supply, HMS Series
Unit Type Power Supply, HMS Series

Block Diagram

Unit Type Power Supply, HMS Series

Block diagram of HMS50

 
Unit Type Power Supply, HMS Series

Block diagram of HMS80,HMS100 and HMS150


Fuse rating :
     HMS50100 : 3.15A
     HMS150 : 5A

Circuit topology, switching frequency
     HMS50 : Flyback topology 100kHz
     HMS80150 : Cascade forward topology 120kHz
     PFHC circuit : active filter 65kHz (fixed)

Part Number
HMS50-12
HMS50-15
HMS50-24
HMS100-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension width
(mm)
Dimension depth
(mm)
Maximum output current
(A)

฿ 3,191.00

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) 1051.6DC12V4.331.51204.3

฿ 3,191.00

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) 1052.5DC15V3.531.51203.5

฿ 3,299.76

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) 1052.8DC24V2.231.51202.2

฿ 5,576.45

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) 10105DC15V733-7

Loading...

  1. 1
 

Basic Information

Shape Open frame Number of Outputs Single Input Voltage AC-dedicated
Input/output terminal shape Screw Dimension height(mm) 82 Remote ON/OFF None
Remote sensing No Remote ON/OFF No Details of shape Unit
Input voltage details(V) Single-phase 100/200 Environmental standard Lead free / CMM Sales regions Worldwide