1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies For DIN Rail, DRJ Series (DRJ100-24-1)

SWITCHING POWER SUPPLY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

[Features]
· Power supply for DIN rail mounting, in a uniform height of 75 mm for all models.
· Block terminals (safety terminals) and spring-lock terminals are included in the input terminal lineup.
· Spring-lock terminals are spring-operated.
· Smaller size derived from high efficiency: Maximum efficiency of 90% (DRJ100-24-1).
· 45% smaller in volume compared to conventional product model (DLP100-24-1).
· A wide operating ambient temperature range.
· Can be used from -20 to +70°C (100% load factor from -10 to +55°C).
· Compliant with SEMI-F47 standards (at 200 V input).

DRJ15-100 Series: DIN Rail Power Supply

DIN Rail Power Supply, DRJ Series

Product picture of DRJ15-100 Series

 
DIN Rail Power Supply, DRJ Series

Product identification

Terminal Explanation

DIN Rail Power Supply, DRJ Series

DRJ15

 
DIN Rail Power Supply, DRJ Series

DRJ50

DIN Rail Power Supply, DRJ Series

DRJ100

 +V : +Output terminal
 -V : -Output terminal
 Output voltage adjustment trimmer (DRJ100/C2 and /C2E do not have.)
 L : Input terminal Live line (Fuse in line)
 N : Input terminal Neutral line
  : PE (Protective earthing) terminal
 Output monitoring indicator (Green LED)
*All terminal screw are M3.5

Block Diagram

DIN Rail Power Supply, DRJ Series

Block diagram of DRJ15, DRJ30 and DRJ50

 
DIN Rail Power Supply, DRJ Series

Block diagram of DRJ100

 

•Circuit topology, switching frequency
Fly back converter
DRJ15, DRJ30 : 100kHz
DRJ50 : 40120kHz
DRJ100 : 110kHz
PFHC circuit : active filter (Only DRJ100)
50300kHz

•Fuse rating
DRJ15, DRJ30 : 2.5A
DRJ50, DRJ100 : 3.15A

Part Number
DRJ100-24-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Details of shape Input voltage details
(V)
Maximum output current
(A)
Peak output capacity
(W)
Note Environmental standard

฿ 3,307.39

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s) --[AC/DC] AC/DCDC24V-UL / CUL / CSA--110Block terminal-AC85 to 264V/DC120 to 370V4.2100-Lead-free/CMM

Loading...

  1. 1
 

Basic Information

Shape DIN rail direct attachment Number of Outputs Single Input/output terminal shape Screw
Remote sensing No Remote ON/OFF No Sales regions Japan only

Please check the type/dimensions/specifications of the part DRJ100-24-1 in the Switching Power Supplies For DIN Rail, DRJ Series series.

Products with similar specification

Part Number
DRJ100-24-1/C2
DRJ100-24-1/E
DRJ15-24-1
DRJ15-24-1/E
DRJ30-12-1/E
DRJ30-24-1/E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Details of shape Input voltage details
(V)
Maximum output current
(A)
Peak output capacity
(W)
Note Environmental standard

฿ 4,404.27

1 Piece(s) 5 Day(s) 1090[AC-dedicated] AC-dedicatedDC24V3.75UL / CE / CSA / CUL7545105-DIN railAC85-264V / DC120-370V3.75-Output conforms to UL60950-1 Class 2Lead free / CMM

฿ 4,283.33

1 Piece(s) 5 Day(s) 10100.8[AC-dedicated] AC-dedicatedDC24V4.2UL / CE / CSA / CUL7545105-DIN railAC85-264V / DC120-370V4.2-European terminal specificationsLead free / CMM

฿ 2,134.72

1 Piece(s) 5 Day(s) --[AC/DC] AC/DCDC24V-UL / CSA / CUL-21.5-Block terminal-AC85 to 264V/DC120 to 370V0.6315-Lead-free/CMM

฿ 2,332.00

1 Piece(s) 5 Day(s) 1015.1[AC-dedicated] AC-dedicatedDC24V0.63UL / CE / CSA / CUL7521.590-DIN railAC85-264V / DC120-370V0.63-European terminal specificationsLead free / CMM

฿ 2,802.11

1 Piece(s) 6 Day(s) 1027.6[AC-dedicated] AC-dedicatedDC12V2.3UL / CE / CSA / CUL7521.590-DIN railAC85-264V / DC120-370V2.3-European terminal specificationsLead free / CMM

฿ 3,051.67

1 Piece(s) 5 Day(s) -30[AC-dedicated] AC-dedicatedDC24V1.25UL / CE / CSA / CUL7521.590-DIN railAC85-264V / DC120-370V1.25-European terminal specificationsLead free / CMM