iQ-R Series Power Supply Unit

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
iQ-R Series Power Supply Unit
The MELSEC iQ-R Series Power Supply Units are designed to provide reliable and efficient power solutions for automation systems
[Feature]
• Versatile Input Options: Supports both AC and DC input configurations.
• For instance, the R63P is an DC power supply unit, while the R64P designed for AC power supply, ensuring compatibility with various electrical systems
• Compact Design: These power supply units are designed for easy installation in compact spaces
[Application]
The Power Supply Units are ideal for a wide range of industrial automation application
iQ-R Series Power Supply Unit Specifications

R61P external appearance

R61P dimensional outline drawing
(Unit: mm)
| Input Power Supply Voltage | 100 to 240 V AC (85 to 264 V AC) | ||
|---|---|---|---|
| Input Frequency | 50/60 Hz ±5% | ||
| Input Voltage Strain Factor | Within 5% | ||
| Input Maximum Apparent Power | 130 VA | ||
| Inrush Current | 20 A within 8 ms | ||
| Rated Output Current | 5 V DC | 6.5 A | |
| Excess Current Protection | 5 V DC | 7.1 A or more | |
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 76% or more | ||
| Allowable Momentary Power Loss Duration | Within 20 ms | ||
| Withstand Voltage | 2,300 Vrms AC / 1 minute (altitude 0 to 2,000 m) between all inputs / LG at once and all outputs / FG at once | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.41 kg | ||
(Unit: mm)

R62P/R63P/R64P dimensional outline drawing
R62P Specifications
| Input Power Supply Voltage | 100 to 240 V AC (85 to 264 V AC) | ||
|---|---|---|---|
| Input Frequency | 50/60 Hz ±5% | ||
| Input Voltage Strain Factor | Within 5% | ||
| Input Maximum Apparent Power | 120 VA | ||
| Inrush Current | 20 A within 8 ms | ||
| Rated Output Current | 5 V DC | 3.5 A | |
| 24 V DC | 0.6 A | ||
| Excess Current Protection | 5 V DC | 3.8 A or more | |
| 24 V DC | 0.66 A or more | ||
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 76% or more | ||
| Allowable Momentary Power Loss Duration | Within 20 ms | ||
| Withstand Voltage | 2,300 Vrms AC / 1 minute (altitude 0 to 2,000 m) between all inputs / LG at once and all outputs / FG at once | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.45 kg | ||
R63P Specifications
| Input Power Supply Voltage | 24 V DC (15.6 to 31.2 V DC) | ||
|---|---|---|---|
| Input Maximum Power | 50 W | ||
| Inrush Current | 100 A within 1 ms | ||
| Rated Output Current | 5 V DC | 6.5 A | |
| Excess Current Protection | 5 V DC | 7.1 A or more | |
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 70% or more | ||
| Allowable Momentary Power Loss Duration | Within 10 ms | ||
| Withstand Voltage | 50 V AC / 1 minute (altitude 0 to 2,000 m) Between primary side and 5 V DC | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.41 kg | ||
R64P Specifications
| Input Power Supply Voltage | 100 to 240 V AC (85 to 264 V AC) | ||
|---|---|---|---|
| Input Frequency | 50/60 Hz ±5% | ||
| Input Voltage Strain Factor | Within 5% | ||
| Input Maximum Apparent Power | 160 VA | ||
| Inrush Current | 20 A within 8 ms | ||
| Rated Output Current | 5 V DC | 9 A | |
| Excess Current Protection | 5 V DC | 10.0 A or more | |
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 76% or more | ||
| Allowable Momentary Power Loss Duration | Within 20 ms | ||
| Withstand Voltage | 2,300 Vrms AC / 1 minute (altitude 0 to 2,000 m) between all inputs / LG at once and all outputs / FG at once | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.46 kg | ||
R63RP Specifications

R63RP external appearance

R63RP dimensional outline drawing
(Unit: mm)
| Input Power Supply Voltage | 24 V DC (19.2 to 31.2 V DC) | ||
|---|---|---|---|
| Input Maximum Power | 50 W | ||
| Inrush Current | 100 A within 1 ms | ||
| Rated Output Current | 5 V DC | 6.5 A | |
| Excess Current Protection | 5 V DC | 7.1 A or more | |
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 70% or more | ||
| Allowable Momentary Power Loss Duration | Within 10 ms | ||
| Withstand Voltage | 50 V AC / 1 minute (altitude 0 to 2,000 m) Between primary side and 5 V DC | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.41 kg | ||
R64RP Specifications

R64RP external appearance

R64RP dimensional outline drawing
(Unit: mm)
| Input Power Supply Voltage | 100 to 240 V AC (85 to 264 V AC) | ||
|---|---|---|---|
| Input Frequency | 50/60 Hz ±5% | ||
| Input Voltage Strain Factor | Within 5% | ||
| Input Maximum Apparent Power | 160 VA | ||
| Inrush Current | 20 A within 8 ms | ||
| Rated Output Current | 5 V DC | 9 A | |
| Excess Current Protection | 5 V DC | 10.0 A or more | |
| Excess Voltage Protection | 5 V DC | 5.5 to 6.5 V | |
| Efficiency | 76% or more | ||
| Allowable Momentary Power Loss Duration | Within 20 ms | ||
| Withstand Voltage | 2,300 Vrms AC / 1 minute (altitude 0 to 2,000 m) between all inputs / LG at once and all outputs / FG at once | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Fuse | Built-in (cannot be replaced by the user) | ||
| Contact Output Part | Applications | ERR Contact | |
| Rated Switching Voltage/Current | 24 V DC, 0.5 A | ||
| Minimum Switching Load | 5 V DC 1 mA | ||
| Response Time | OFF→ON | 10 ms or less | |
| ON→OFF | 12 ms or less | ||
| Lifespan | Mechanical | 20,000,000 operations or more | |
| Electrical | Rated switching voltage/current 100,000 times or more | ||
| Surge Protector | No | ||
| Fuse | No | ||
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) | |
| Width (W) | 54.6 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.46 kg | ||