iQ-R Series Base Unit

Brand :
MITSUBISHI

Caution

  • The product images are representative only. Please refer to the catalog for details of the shape.
  • The status of compliance with RoHS 10 substances and CE is being confirmed sequentially. Please check the latest applicable status from the basic information and part number list on each product page.

Product Description

Base unit for MELSEC iQ-R Series.
[Features]
· Supports installation of various units for the iQ-R Series
· Number of input/output units that can be installed: 3 pcs., 5 pcs., 8 pcs., 10 pcs., 12 pcs.
[Applications]
· As a base unit

Base Unit iQ-R Series Specifications

iQ-R Series Base Unit: related image

R35B dimensional outline drawing

  • Number of input/output units equipped: 5
  • 5 V DC internal current consumption: 0.58 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.41 kg
iQ-R Series Base Unit: related image

R38B dimensional outline drawing

  • Number of input/output units equipped: 8
  • 5 V DC internal current consumption: 0.71 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.55 kg
iQ-R Series Base Unit: related image

R38RB-HT dimensional outline drawing

  • Number of input/output units equipped: 8
  • 5 V DC internal current consumption: 0.86 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.72 kg
iQ-R Series Base Unit: related image

R68RB-HT dimensional outline drawing

  • Number of input/output units equipped: 8
  • 5 V DC internal current consumption: 0.93 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.72 kg
iQ-R Series Base Unit: related image

R310RB dimensional outline drawing

  • Number of input/output units equipped: 10
  • 5 V DC internal current consumption: 0.91 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.73 kg
iQ-R Series Base Unit: related image

Expansion Cable RC12B dimensional outline drawing

  • RC06B: 0.6 m
  • RC12B: 1.2 m
  • RC30B: 3.0 m
  • RC50B: 5.0 m
  • RC100B: 10.0 m

*Total extension distance: 20 m. 13.2 m if the RQ Expansion Base Unit is used.

iQ-R Series Base Unit: related image

R610RB dimensional outline drawing

  • Number Of Input/Output Units Equipped: 10
  • 5 V DC internal current consumption: 0.97 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.73 kg
iQ-R Series Base Unit: related image

RQ612B dimensional outline drawing

  • Number of input/output units equipped: 12
  • 5 V DC internal current consumption: 0.32 A
  • Mounting hole size: M4 screw hole or ø4.5 (4.5 mm in diameter) hole (for M4 screw)
  • Mass: 0.55 kg

Basic Base Unit, High Temperature-Compatible Basic Base Unit

ItemBasic Base UnitHigh Temperature-Compatible Basic Base Unit*1
R35BR38BR310RBR312BR310B-HTR38RB-HT
Number Of Input/Output Units Equipped581012108
DIN Rail Mounting Adapter Type NameR6DIN1R6DIN1R6DIN1R6DIN1R6DIN1R6DIN1
External Dimensions (H) × (W) × (D) [mm]101 × 245 × 32.5101 × 328 × 32.5101 × 439 × 32.5101 × 439 × 32.5101 × 439 × 32.5101 × 439 × 32.5

Expansion Base Unit, High Temperature-Compatible Expansion Base Unit

ItemExpansion Base UnitHigh Temperature-Compatible Expansion Base Unit*1
R65BR68BR610RBR612BR610B-HTR68RB-HT
Number Of Input/Output Units Equipped581012108
Installable UnitsMELSEC iQ-R Series Unit
DIN Rail Mounting Adapter Type NameR6DIN1R6DIN1R6DIN1R6DIN1R6DIN1R6DIN1
External Dimensions (H) × (W) × (D) [mm]101 × 245 × 32.5101 × 328 × 32.5101 × 439 × 32.5101 × 439 × 32.5101 × 439 × 32.5101 × 439 × 32.5

RQ Expansion Base Unit

ItemRQ Expansion Base Unit
RQ65BRQ68BRQ612B
Number Of Input/Output Units Equipped5812
Installable UnitsMELSEC-Q Series Unit
DIN Rail Mounting Adapter Type NameQ6DIN2Q6DIN1Q6DIN1
External Dimensions (H) × (W) × (D) [mm]98 × 245 × 44.198 × 328 × 44.198 × 439 × 44.1
  • *1. Each unit installed on the high temperature-compatible base unit can be used at ambient temperatures of 0 to 60°C.

* See the catalog for the outline drawings, specifications, etc., of other model numbers.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

RC50B | iQ-R Series Base Unit | MITSUBISHI | MISUMI Thailand