MELSEC iQ-R series sequencer CPU unit

Brand :
MITSUBISHI

Caution

  • The product images are representative only.

Product Description

Mitsubishi high-accuracy sequencer.
[Features]
· Enables high-speed, high-reliability system configuration from small to large scale
· Flexible and safe system configuration enabled by improved performance
· Effective utilization of big data through advanced information and communication integration
· Newly developed high-speed sequence execution engine and high-speed system bus
· Multi-CPU system that achieves high-accuracy motion control
[Applications]
· Small to large-scale sequence control

Example Of MELSEC iQ-R Series Sequencer CPU Specifications

R04CPU

R04CPU image

R04CPU image

R04CPU Performance Specifications

Hardware Specification
Calculation Control MethodStored Program Repeating Operation
Input/Output Control MethodRefresh Method
(Direct access input/output is possible by specifying the direct access input/output (DX, DY).)
Command Processing TimeLD X00.98 ns
MOV D0 D11.96 ns
Command Processing Time (ST Language)IF Command1.96 ns
CASE Command1.96 ns
FOR Command1.96 ns
Memory CapacityProgram Capacity40K steps (160 KB)
Program Memory160 KB
SD Memory CardSD Memory Card Capacity
(SD/SDHD Memory Card: maximum 32 GB)
Device / Label Memory400 KB
Signal Flow MemoryArea For Program5 KB
Area For FB256 KB
Data Memory2 MB
Function Memory5,120 KB
CPU Buffer Memory1,072 KB (536K words)
(including cyclic communication area [24K words])
Refresh Memory2,048 KB
Maximum File Storage CapacityProgram MemoryProgram file capacity: 124
FB file capacity: 64
Device / Label Memory (File Storage Area)324
(regardless of use of expanded SRAM cassette)
Data Memory256
Function Memory512
SD Memory Card· NZ1MEM-2GBSD: 256
· NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32,767
Maximum Folder CapacityData Memory256 pcs
Function Memory512 pcs
SD Memory Card· NZ1MEM-2GBSD: 256
· NZ1MEM-4GBSD, NZ1MEM-8GBSD, NZ1MEM-16GBSD: 32,767
USB PortUSB2.0 High Speed (miniB) × 1
Ethernet Port10BASE-T/100BASE-TX × 1
Clock FunctionYear, month, day, hour, minutes, seconds, day of the week (automatic detection of leap year)
-1.00 to +1.00 s/d at 0 to 55°C
Power Interruption HoldRetention MethodCapacitor
Retention Period3 minutes
Data To Be RetainedDevice / Label Memory, Clock Data
Allowable Momentary Power Loss DurationAccording to the power supply unit.
5 V DC Internal Current Consumption0.67 A
External DimensionsHeight (H)106 mm (98 mm at the base unit mounting part)
Width (W)27.8 mm
Depth (D)110 mm
Mass0.20 kg
Programming Specification
Programming LanguageLadder Diagram (LD), Sequential Function Chart (SFC), Structured Text (ST), Function Block Diagram (FBD/LD)
Programming Expansion FunctionFunction Block (FB), Label Programming (System/Local/Global)
Program OperationExecution TypeGeneral ProgramInitial execution type, scan execution type, cyclic execution type, event execution type, standby type
Interrupt TypeGeneral ProgramInterruption by internal timer (I28 to I31), interruption by high-speed internal timer 1 (I49), interruption by high-speed internal timer 2 (I48), interruption from unit, inter-unit synchronous interruption (I44), inter-multi-CPU synchronous interruption (I45)
Program Execution CapacityGeneral Program124
FB File CapacityFB File64
Takt PerformanceConstant Scan0.2 to 2,000 ms (can be set in 0.1 ms intervals)
Periodic InterruptInterruption By Internal Timer (I28 To I31)0.5 to 1,000 ms (can be set in 0.5 ms intervals)
Interruption By High-Speed Internal Timer 1 (I49)0.05 to 1,000 ms (can be set in 0.05 ms intervals)
Interruption By High-Speed Internal Timer 2 (I48)0.05 to 1,000 ms (can be set in 0.05 ms intervals)
Inter-Unit Synchronous Interruption (I44)0.1 to 10.00 ms (can be set in 0.05 ms intervals)
Inter-Multi-CPU Synchronous Interruption (I45)0.1 to 10.00 ms (can be set in 0.05 ms intervals)
Timer FunctionLow-Speed Timer1 to 1,000 ms (default 100 ms)
High-Speed Timer0.01 to 100 ms (default 10 ms)
Long Timer0.001 to 1,000 ms (default 0.001 ms)
Number Of Inputs/Outputs4,096 points
Number Of User DevicesInput [X]12,288 points (fixed)
Output [Y]12,288 points (fixed)
Internal Relay [M]12,288 points (can be changed with parameter)
Latch Relay [L]8,192 points (can be changed with parameter)
Link Relay [B]8,192 points (can be changed with parameter)
Link Special Relay [SB]2,048 points (can be changed with parameter)
Annunciator [F]2,048 points (can be changed with parameter)
Edge Relay [V]2,048 points (can be changed with parameter)
Step Relay [S]0 points (can be changed with parameter)
Timer SystemTimer [T]1,024 points (can be changed with parameter)
Long Timer [LT]1,024 points (can be changed with parameter)
Integration Timer SystemIntegration Timer [ST]0 points (can be changed using parameters)
Long Integration Timer [LST]0 points (can be changed using parameters)
Counter SystemCounter [C]512 points (can be changed with parameter)
Long Counter [LC]512 points (can be changed using parameters)
Data Register [D]18,432 points (can be changed with parameter)
Link Register [W]8,192 points (can be changed with parameter)
Link Special Register [SW]2,048 points (can be changed with parameter)
Number Of System DevicesSpecial Relay [SM]4,096 points (fixed)
Special Register [SD]4,096 points (fixed)
Function Input [FX]16 points (fixed)
Function Output [FY]16 points (fixed)
Function Register [FD]5 points × 4 words (fixed)
Number Of File RegistersFile Register [R/ZR]0 points (can be changed using parameters)
Number Of Index RegistersIndex Register [Z]20 points (can be changed with parameter up to 24 points)
Long Index Register [LZ]2 points (can be changed with parameter up to 12 points)
Number Of PointersPointer [P] (Global/Local)8,192 points (can be changed with parameter up to 16,384 points)
Interruption Pointer [I]1,024 points (fixed)
Number Of Link Direct DevicesLink Input [J□X□]Up to 16,384 points
Link Output [J□Y□]Up to 16,384 points
Link Relay [J□B□]Up to 32,768 points
Link Register [J□W□]Up to 131,072 points
Link Special Relay [J□SB□]Up to 512 points
Link Special Register [J□SW□]Max. 512 points
Number Of Unit Access DevicesIntelligent Function Unit Device [U□G□]Up to 268,435,456 points
Number Of CPU Buffer Memory Access DevicesBuffer Memory [U3E□G□]Max. 268,435,456 points
Cyclic Communication Area Of Buffer Memory [U3E□HG□]Up to 12,288 points
Number Of Refresh Data RegistersRefresh Data Register [RD]524,288 points (up to 1,048,576 points)
Number Of NestingsNesting [N]15 points
Number Of Other DevicesSFC Block Device [BL]320 points
SFC Transfer Device [TR]0 points (can be used as device comment only)
Built-In Ethernet Function Part
Transmission SpecificationData Transmission Speed100 / 10 Mbps
Communication Mode100BASE-TX: full duplex / half duplex
10BASE-T: full duplex / half duplex
InterfaceRJ45 (AUTO MDI / MDI-X)
Transmission MethodBase Band
Maximum Frame Size1,518 bytes
Jumbo FrameNot available
Maximum Segment Length100 m (Length between the hub and the node)
IP VersionIPv4-compatible
Sending/Receiving Data Storage MemoryNumber Of Simultaneous Available Openings16 connections (connections can be used in the program)
Socket Communication5K words × 16

R04CPU General Specifications

Ambient Operating Temperature0 to 55°C (Base unit for high-temperature is not used.)
0 to 60°C (Base unit for high-temperature is used.)
Ambient Storage Temperature-25 to 75℃
Ambient Operating Humidity5 to 95% RH, assuming no condensation
Ambient Storage Humidity5 to 95% RH, assuming no condensation
Vibration ResistanceJIS B 3502, IEC 61131-2 compliantUnder Intermittent VibrationFrequency: 5 to 8.4 Hz, Single amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, Constant acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of in X, Y and Z
Under Continuous VibrationFrequency: 5 to 8.4 Hz, Single amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2
Impact ResistanceJIS B 3502, IEC 61131-2 compliant
(147 m/s2, 3 times in each direction of X, Y and Z)
Operating AtmosphereThere shall be no corrosion gas or flammable gas and not much conductive dust.
Operating Altitude0 to 2,000 m
Installation LocationInside the control panel
Overvoltage CategoryII or lower
Pollution Degree2 or less
Equipment ClassClass I
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

R32CPU | MELSEC iQ-R series sequencer CPU unit | MITSUBISHI | MISUMI Thailand