1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MELSECNET/H Interface Board (Part Number)

RELATION PC EXPANSION BOARD

MELSECNET/H Interface Board
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,773.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Mitsubishi general-purpose sequencers.
[Features]
・ MELSECNET / H Interface Board
·PCI bus Japanese/English OS compatible 3C-2V/5C-2V coaxial cable Single bus Network between PCs (control station, normal station)
[Applications]
・ Network communication

 
Part Number
Q80BD-J71BR11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,773.00

฿ 19,849.66

RELATION PC EXPANSION BOARD 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other communication Bus PCI PCI bracket Low Profile
Type details MELSECNET/H Application Management Station/Regular Station External power supply function NA
Transmission Speed 10 Mbps Representative Standard UL/cUL CE (EMC) KC NK

Please check the type/dimensions/specifications of the part Q80BD-J71BR11 in the MELSECNET/H Interface Board series.