MELSC-F series connector type power supply cable

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

[Features]This is the power cable for the basic unit. [Application]This cable is used to supply 24 V DC power to the basic unit. Since it is only a power cable, it can be used as a replacement. [Length (m)]1

Power Supply Cable Specifications

MELSEC-F Series Connector Type Power Supply Cable: related image

FX2NC-100MPCB external appearance

Cable for supplying 24‑V DC power to the FX3GC and FX3UC basic units.
(Included in the basic units)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

MELSC-F series connector type power supply cable | MITSUBISHI | MISUMI Thailand