PLC MELSEC-Q Sequencer CPU (Universal Process Model)

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
- PLC MELSEC-Q Series Universal model QnU by Mitsubishi electric.
- High-speed, high-accuracy machine control.
- Improved production time with ultra-high-speed processing. (Approx 1.9ns)
- The CPU’s built-in device memory capacity has been increased to a max. of 60K words (Only for Q13UDVCPU and Q26UD).
- Support increasing control and quality data with high-speed processing.
- Large data volume at high-speed, when an 8 MB extended SRAM cassette is installed in the High-speed Universal model QCPU, the standard RAM can be as one continuous file register with up to 4736K words capacity, simplifying the user program.