(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The conductor is made of extremely fine strong copper alloy wire with excellent flexibility and resistance to twisting.
· Tensile strength is approximately 2.2 times that of pure copper wire.
· The insulation body is made of heat-resistance vinyl, bridged polyethylene and an lso ETFE, which is resistant to bending.
· Utilizes shielding suitable for applications and environments where a high level flexibility and bending, etc. is required.
· Utilizes as standard a heat, oil and wear-resistant vinyl sheath suitable for use in any environment.
· In addition to a sheath with excellent resistance to flame and welding sparks, special sheaths with resistance to thinners and low outgassing are also available.
*Environmental regulations regarding limits on use of specific toxic substances
· UL standard certification acquired
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 413.68 | CABLE | 1 Piece(s) | 3 Day(s) | 1 | 2 | 1 | 7.8 | ||
฿ 721.46 | CABLE | 1 Piece(s) | 3 Day(s) | 2 | 2 | 1 | 7.8 | ||
฿ 1,029.24 | CABLE | 1 Piece(s) | 3 Day(s) | 3 | 2 | 1 | 7.8 | ||
฿ 1,337.02 | CABLE | 1 Piece(s) | 3 Day(s) | 4 | 2 | 1 | 7.8 | ||
฿ 1,644.80 | CABLE | 1 Piece(s) | 3 Day(s) | 5 | 2 | 1 | 7.8 | ||
฿ 1,952.58 | CABLE | 1 Piece(s) | 3 Day(s) | 6 | 2 | 1 | 7.8 | ||
฿ 2,260.36 | CABLE | 1 Piece(s) | 3 Day(s) | 7 | 2 | 1 | 7.8 | ||
฿ 2,568.15 | CABLE | 1 Piece(s) | 3 Day(s) | 8 | 2 | 1 | 7.8 | ||
฿ 2,875.93 | CABLE | 1 Piece(s) | 3 Day(s) | 9 | 2 | 1 | 7.8 | ||
฿ 2,954.55 | CABLE | 1 Piece(s) | 3 Day(s) | 10 | 2 | 1 | 7.8 | ||
฿ 3,239.41 | CABLE | 1 Piece(s) | 3 Day(s) | 11 | 2 | 1 | 7.8 | ||
฿ 3,524.28 | CABLE | 1 Piece(s) | 3 Day(s) | 12 | 2 | 1 | 7.8 | ||
฿ 3,809.15 | CABLE | 1 Piece(s) | 3 Day(s) | 13 | 2 | 1 | 7.8 | ||
฿ 4,094.01 | CABLE | 1 Piece(s) | 3 Day(s) | 14 | 2 | 1 | 7.8 | ||
฿ 4,378.88 | CABLE | 1 Piece(s) | 3 Day(s) | 15 | 2 | 1 | 7.8 | ||
฿ 4,663.74 | CABLE | 1 Piece(s) | 3 Day(s) | 16 | 2 | 1 | 7.8 | ||
฿ 4,948.61 | CABLE | 1 Piece(s) | 3 Day(s) | 17 | 2 | 1 | 7.8 | ||
฿ 5,233.47 | CABLE | 1 Piece(s) | 3 Day(s) | 18 | 2 | 1 | 7.8 | ||
฿ 5,518.34 | CABLE | 1 Piece(s) | 3 Day(s) | 19 | 2 | 1 | 7.8 | ||
฿ 5,803.20 | CABLE | 1 Piece(s) | 3 Day(s) | 20 | 2 | 1 | 7.8 | ||
฿ 6,088.07 | CABLE | 1 Piece(s) | 3 Day(s) | 21 | 2 | 1 | 7.8 | ||
฿ 6,372.93 | CABLE | 1 Piece(s) | 3 Day(s) | 22 | 2 | 1 | 7.8 | ||
฿ 6,657.80 | CABLE | 1 Piece(s) | 3 Day(s) | 23 | 2 | 1 | 7.8 | ||
฿ 6,942.66 | CABLE | 1 Piece(s) | 3 Day(s) | 24 | 2 | 1 | 7.8 | ||
฿ 7,227.53 | CABLE | 1 Piece(s) | 3 Day(s) | 25 | 2 | 1 | 7.8 | ||
฿ 7,512.40 | CABLE | 1 Piece(s) | 3 Day(s) | 26 | 2 | 1 | 7.8 | ||
฿ 7,797.26 | CABLE | 1 Piece(s) | 3 Day(s) | 27 | 2 | 1 | 7.8 | ||
฿ 8,082.13 | CABLE | 1 Piece(s) | 3 Day(s) | 28 | 2 | 1 | 7.8 | ||
฿ 8,366.99 | CABLE | 1 Piece(s) | 3 Day(s) | 29 | 2 | 1 | 7.8 | ||
฿ 8,651.86 | CABLE | 1 Piece(s) | 3 Day(s) | 30 | 2 | 1 | 7.8 | ||
฿ 8,936.72 | CABLE | 1 Piece(s) | 3 Day(s) | 31 | 2 | 1 | 7.8 | ||
฿ 9,221.59 | CABLE | 1 Piece(s) | 3 Day(s) | 32 | 2 | 1 | 7.8 | ||
฿ 9,506.45 | CABLE | 1 Piece(s) | 3 Day(s) | 33 | 2 | 1 | 7.8 | ||
฿ 9,791.32 | CABLE | 1 Piece(s) | 3 Day(s) | 34 | 2 | 1 | 7.8 | ||
฿ 10,076.18 | CABLE | 1 Piece(s) | 3 Day(s) | 35 | 2 | 1 | 7.8 | ||
฿ 10,361.05 | CABLE | 1 Piece(s) | 3 Day(s) | 36 | 2 | 1 | 7.8 | ||
฿ 10,645.91 | CABLE | 1 Piece(s) | 3 Day(s) | 37 | 2 | 1 | 7.8 | ||
฿ 10,930.78 | CABLE | 1 Piece(s) | 3 Day(s) | 38 | 2 | 1 | 7.8 | ||
฿ 11,215.65 | CABLE | 1 Piece(s) | 3 Day(s) | 39 | 2 | 1 | 7.8 | ||
฿ 11,500.51 | CABLE | 1 Piece(s) | 3 Day(s) | 40 | 2 | 1 | 7.8 | ||
฿ 11,785.38 | CABLE | 1 Piece(s) | 3 Day(s) | 41 | 2 | 1 | 7.8 | ||
฿ 12,070.24 | CABLE | 1 Piece(s) | 3 Day(s) | 42 | 2 | 1 | 7.8 | ||
฿ 12,355.11 | CABLE | 1 Piece(s) | 3 Day(s) | 43 | 2 | 1 | 7.8 | ||
฿ 12,639.97 | CABLE | 1 Piece(s) | 3 Day(s) | 44 | 2 | 1 | 7.8 | ||
฿ 12,924.84 | CABLE | 1 Piece(s) | 3 Day(s) | 45 | 2 | 1 | 7.8 | ||
฿ 13,209.70 | CABLE | 1 Piece(s) | 3 Day(s) | 46 | 2 | 1 | 7.8 | ||
฿ 13,494.57 | CABLE | 1 Piece(s) | 3 Day(s) | 47 | 2 | 1 | 7.8 | ||
฿ 13,779.43 | CABLE | 1 Piece(s) | 3 Day(s) | 48 | 2 | 1 | 7.8 | ||
฿ 14,064.30 | CABLE | 1 Piece(s) | 3 Day(s) | 49 | 2 | 1 | 7.8 | ||
฿ 13,384.29 | CABLE | 1 Piece(s) | 3 Day(s) | 50 | 2 | 1 | 7.8 | ||
฿ 13,649.85 | CABLE | 1 Piece(s) | 3 Day(s) | 51 | 2 | 1 | 7.8 | ||
฿ 13,915.42 | CABLE | 1 Piece(s) | 3 Day(s) | 52 | 2 | 1 | 7.8 | ||
฿ 14,180.99 | CABLE | 1 Piece(s) | 3 Day(s) | 53 | 2 | 1 | 7.8 | ||
฿ 14,446.56 | CABLE | 1 Piece(s) | 3 Day(s) | 54 | 2 | 1 | 7.8 | ||
฿ 14,712.13 | CABLE | 1 Piece(s) | 3 Day(s) | 55 | 2 | 1 | 7.8 | ||
฿ 14,977.69 | CABLE | 1 Piece(s) | 3 Day(s) | 56 | 2 | 1 | 7.8 | ||
฿ 15,243.26 | CABLE | 1 Piece(s) | 3 Day(s) | 57 | 2 | 1 | 7.8 | ||
฿ 15,508.83 | CABLE | 1 Piece(s) | 3 Day(s) | 58 | 2 | 1 | 7.8 | ||
฿ 15,774.40 | CABLE | 1 Piece(s) | 3 Day(s) | 59 | 2 | 1 | 7.8 | ||
฿ 16,039.97 | CABLE | 1 Piece(s) | 3 Day(s) | 60 | 2 | 1 | 7.8 | ||
฿ 16,305.53 | CABLE | 1 Piece(s) | 3 Day(s) | 61 | 2 | 1 | 7.8 | ||
฿ 16,571.10 | CABLE | 1 Piece(s) | 3 Day(s) | 62 | 2 | 1 | 7.8 | ||
฿ 16,836.67 | CABLE | 1 Piece(s) | 3 Day(s) | 63 | 2 | 1 | 7.8 | ||
฿ 17,102.24 | CABLE | 1 Piece(s) | 3 Day(s) | 64 | 2 | 1 | 7.8 | ||
฿ 17,367.80 | CABLE | 1 Piece(s) | 3 Day(s) | 65 | 2 | 1 | 7.8 | ||
฿ 17,633.37 | CABLE | 1 Piece(s) | 3 Day(s) | 66 | 2 | 1 | 7.8 | ||
฿ 17,898.94 | CABLE | 1 Piece(s) | 3 Day(s) | 67 | 2 | 1 | 7.8 | ||
฿ 18,164.51 | CABLE | 1 Piece(s) | 3 Day(s) | 68 | 2 | 1 | 7.8 | ||
฿ 18,430.08 | CABLE | 1 Piece(s) | 3 Day(s) | 69 | 2 | 1 | 7.8 | ||
฿ 18,695.64 | CABLE | 1 Piece(s) | 3 Day(s) | 70 | 2 | 1 | 7.8 | ||
฿ 18,961.21 | CABLE | 1 Piece(s) | 3 Day(s) | 71 | 2 | 1 | 7.8 | ||
฿ 19,226.78 | CABLE | 1 Piece(s) | 3 Day(s) | 72 | 2 | 1 | 7.8 | ||
฿ 19,492.35 | CABLE | 1 Piece(s) | 3 Day(s) | 73 | 2 | 1 | 7.8 | ||
฿ 19,757.91 | CABLE | 1 Piece(s) | 3 Day(s) | 74 | 2 | 1 | 7.8 | ||
฿ 20,023.48 | CABLE | 1 Piece(s) | 3 Day(s) | 75 | 2 | 1 | 7.8 | ||
฿ 20,289.05 | CABLE | 1 Piece(s) | 3 Day(s) | 76 | 2 | 1 | 7.8 | ||
฿ 20,554.62 | CABLE | 1 Piece(s) | 3 Day(s) | 77 | 2 | 1 | 7.8 | ||
฿ 20,820.19 | CABLE | 1 Piece(s) | 3 Day(s) | 78 | 2 | 1 | 7.8 | ||
฿ 21,085.75 | CABLE | 1 Piece(s) | 3 Day(s) | 79 | 2 | 1 | 7.8 | ||
฿ 21,351.32 | CABLE | 1 Piece(s) | 3 Day(s) | 80 | 2 | 1 | 7.8 | ||
฿ 21,616.89 | CABLE | 1 Piece(s) | 3 Day(s) | 81 | 2 | 1 | 7.8 | ||
฿ 21,882.46 | CABLE | 1 Piece(s) | 3 Day(s) | 82 | 2 | 1 | 7.8 | ||
฿ 22,148.03 | CABLE | 1 Piece(s) | 3 Day(s) | 83 | 2 | 1 | 7.8 | ||
฿ 22,413.59 | CABLE | 1 Piece(s) | 3 Day(s) | 84 | 2 | 1 | 7.8 | ||
฿ 22,679.16 | CABLE | 1 Piece(s) | 3 Day(s) | 85 | 2 | 1 | 7.8 | ||
฿ 22,944.73 | CABLE | 1 Piece(s) | 3 Day(s) | 86 | 2 | 1 | 7.8 | ||
฿ 23,210.30 | CABLE | 1 Piece(s) | 3 Day(s) | 87 | 2 | 1 | 7.8 | ||
฿ 23,475.86 | CABLE | 1 Piece(s) | 3 Day(s) | 88 | 2 | 1 | 7.8 | ||
฿ 23,741.43 | CABLE | 1 Piece(s) | 3 Day(s) | 89 | 2 | 1 | 7.8 | ||
฿ 24,007.00 | CABLE | 1 Piece(s) | 3 Day(s) | 90 | 2 | 1 | 7.8 |
Loading...
Conductor Cross Section(mm2) | 0.75 | AWG size(AWG) | 19 | Rated Voltage | 300V |
---|---|---|---|---|---|
Shield | Available | Properties | Oil Resistance / Heat-Resistance | Representative Standard | UL |
Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC (Polyvinyl Chloride) | Insulation body materials | PVC (Polyvinyl Chloride) |
Power supply/signal | Dual Use |
How can we improve?
How can we improve?