(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The conductor is made of extremely fine strong copper alloy wire with excellent flexibility and resistance to twisting.
· Tensile strength is approximately 2.2 times that of pure copper wire.
· The insulation body is made of heat-resistance vinyl, bridged polyethylene and an lso ETFE, which is resistant to bending.
· Utilizes shielding suitable for applications and environments where a high level flexibility and bending, etc. is required.
· Utilizes as standard a heat, oil and wear-resistant vinyl sheath suitable for use in any environment.
· In addition to a sheath with excellent resistance to flame and welding sparks, special sheaths with resistance to thinners and low outgassing are also available.
*Environmental regulations regarding limits on use of specific toxic substances
· UL standard certification acquired
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 356.63 | CABLE | 1 Piece(s) | 3 Day(s) | 1 | 1.25 | 17 | 2 | 8.3 | ||
฿ 607.36 | CABLE | 1 Piece(s) | 3 Day(s) | 2 | 1.25 | 17 | 2 | 8.3 | ||
฿ 858.09 | CABLE | 1 Piece(s) | 3 Day(s) | 3 | 1.25 | 17 | 2 | 8.3 | ||
฿ 1,108.82 | CABLE | 1 Piece(s) | 3 Day(s) | 4 | 1.25 | 17 | 2 | 8.3 | ||
฿ 1,359.55 | CABLE | 1 Piece(s) | 3 Day(s) | 5 | 1.25 | 17 | 2 | 8.3 | ||
฿ 1,610.28 | CABLE | 1 Piece(s) | 3 Day(s) | 6 | 1.25 | 17 | 2 | 8.3 | ||
฿ 1,861.01 | CABLE | 1 Piece(s) | 3 Day(s) | 7 | 1.25 | 17 | 2 | 8.3 | ||
฿ 2,111.74 | CABLE | 1 Piece(s) | 3 Day(s) | 8 | 1.25 | 17 | 2 | 8.3 | ||
฿ 2,362.47 | CABLE | 1 Piece(s) | 3 Day(s) | 9 | 1.25 | 17 | 2 | 8.3 | ||
฿ 2,420.23 | CABLE | 1 Piece(s) | 3 Day(s) | 10 | 1.25 | 17 | 2 | 8.3 | ||
฿ 2,651.66 | CABLE | 1 Piece(s) | 3 Day(s) | 11 | 1.25 | 17 | 2 | 8.3 | ||
฿ 2,883.09 | CABLE | 1 Piece(s) | 3 Day(s) | 12 | 1.25 | 17 | 2 | 8.3 | ||
฿ 3,114.53 | CABLE | 1 Piece(s) | 3 Day(s) | 13 | 1.25 | 17 | 2 | 8.3 | ||
฿ 3,345.96 | CABLE | 1 Piece(s) | 3 Day(s) | 14 | 1.25 | 17 | 2 | 8.3 | ||
฿ 3,577.39 | CABLE | 1 Piece(s) | 3 Day(s) | 15 | 1.25 | 17 | 2 | 8.3 | ||
฿ 3,808.83 | CABLE | 1 Piece(s) | 3 Day(s) | 16 | 1.25 | 17 | 2 | 8.3 | ||
฿ 4,040.26 | CABLE | 1 Piece(s) | 3 Day(s) | 17 | 1.25 | 17 | 2 | 8.3 | ||
฿ 4,271.69 | CABLE | 1 Piece(s) | 3 Day(s) | 18 | 1.25 | 17 | 2 | 8.3 | ||
฿ 4,503.13 | CABLE | 1 Piece(s) | 3 Day(s) | 19 | 1.25 | 17 | 2 | 8.3 | ||
฿ 4,734.56 | CABLE | 1 Piece(s) | 3 Day(s) | 20 | 1.25 | 17 | 2 | 8.3 | ||
฿ 4,965.99 | CABLE | 1 Piece(s) | 3 Day(s) | 21 | 1.25 | 17 | 2 | 8.3 | ||
฿ 5,197.43 | CABLE | 1 Piece(s) | 3 Day(s) | 22 | 1.25 | 17 | 2 | 8.3 | ||
฿ 5,428.86 | CABLE | 1 Piece(s) | 3 Day(s) | 23 | 1.25 | 17 | 2 | 8.3 | ||
฿ 5,660.29 | CABLE | 1 Piece(s) | 3 Day(s) | 24 | 1.25 | 17 | 2 | 8.3 | ||
฿ 5,891.73 | CABLE | 1 Piece(s) | 3 Day(s) | 25 | 1.25 | 17 | 2 | 8.3 | ||
฿ 6,123.16 | CABLE | 1 Piece(s) | 3 Day(s) | 26 | 1.25 | 17 | 2 | 8.3 | ||
฿ 6,354.59 | CABLE | 1 Piece(s) | 3 Day(s) | 27 | 1.25 | 17 | 2 | 8.3 | ||
฿ 6,586.02 | CABLE | 1 Piece(s) | 3 Day(s) | 28 | 1.25 | 17 | 2 | 8.3 | ||
฿ 6,817.46 | CABLE | 1 Piece(s) | 3 Day(s) | 29 | 1.25 | 17 | 2 | 8.3 | ||
฿ 7,048.89 | CABLE | 1 Piece(s) | 3 Day(s) | 30 | 1.25 | 17 | 2 | 8.3 | ||
฿ 7,280.32 | CABLE | 1 Piece(s) | 3 Day(s) | 31 | 1.25 | 17 | 2 | 8.3 | ||
฿ 7,511.76 | CABLE | 1 Piece(s) | 3 Day(s) | 32 | 1.25 | 17 | 2 | 8.3 | ||
฿ 7,743.19 | CABLE | 1 Piece(s) | 3 Day(s) | 33 | 1.25 | 17 | 2 | 8.3 | ||
฿ 7,974.62 | CABLE | 1 Piece(s) | 3 Day(s) | 34 | 1.25 | 17 | 2 | 8.3 | ||
฿ 8,206.06 | CABLE | 1 Piece(s) | 3 Day(s) | 35 | 1.25 | 17 | 2 | 8.3 | ||
฿ 8,437.49 | CABLE | 1 Piece(s) | 3 Day(s) | 36 | 1.25 | 17 | 2 | 8.3 | ||
฿ 8,668.92 | CABLE | 1 Piece(s) | 3 Day(s) | 37 | 1.25 | 17 | 2 | 8.3 | ||
฿ 8,900.36 | CABLE | 1 Piece(s) | 3 Day(s) | 38 | 1.25 | 17 | 2 | 8.3 | ||
฿ 9,131.79 | CABLE | 1 Piece(s) | 3 Day(s) | 39 | 1.25 | 17 | 2 | 8.3 | ||
฿ 9,363.22 | CABLE | 1 Piece(s) | 3 Day(s) | 40 | 1.25 | 17 | 2 | 8.3 | ||
฿ 9,594.66 | CABLE | 1 Piece(s) | 3 Day(s) | 41 | 1.25 | 17 | 2 | 8.3 | ||
฿ 9,826.09 | CABLE | 1 Piece(s) | 3 Day(s) | 42 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,057.52 | CABLE | 1 Piece(s) | 3 Day(s) | 43 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,288.96 | CABLE | 1 Piece(s) | 3 Day(s) | 44 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,520.39 | CABLE | 1 Piece(s) | 3 Day(s) | 45 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,751.82 | CABLE | 1 Piece(s) | 3 Day(s) | 46 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,983.26 | CABLE | 1 Piece(s) | 3 Day(s) | 47 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,214.69 | CABLE | 1 Piece(s) | 3 Day(s) | 48 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,446.12 | CABLE | 1 Piece(s) | 3 Day(s) | 49 | 1.25 | 17 | 2 | 8.3 | ||
฿ 10,833.29 | CABLE | 1 Piece(s) | 3 Day(s) | 50 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,047.83 | CABLE | 1 Piece(s) | 3 Day(s) | 51 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,262.38 | CABLE | 1 Piece(s) | 3 Day(s) | 52 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,476.93 | CABLE | 1 Piece(s) | 3 Day(s) | 53 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,691.48 | CABLE | 1 Piece(s) | 3 Day(s) | 54 | 1.25 | 17 | 2 | 8.3 | ||
฿ 11,906.03 | CABLE | 1 Piece(s) | 3 Day(s) | 55 | 1.25 | 17 | 2 | 8.3 | ||
฿ 12,120.57 | CABLE | 1 Piece(s) | 3 Day(s) | 56 | 1.25 | 17 | 2 | 8.3 | ||
฿ 12,335.12 | CABLE | 1 Piece(s) | 3 Day(s) | 57 | 1.25 | 17 | 2 | 8.3 | ||
฿ 12,549.67 | CABLE | 1 Piece(s) | 3 Day(s) | 58 | 1.25 | 17 | 2 | 8.3 | ||
฿ 12,764.22 | CABLE | 1 Piece(s) | 3 Day(s) | 59 | 1.25 | 17 | 2 | 8.3 | ||
฿ 12,978.77 | CABLE | 1 Piece(s) | 3 Day(s) | 60 | 1.25 | 17 | 2 | 8.3 | ||
฿ 13,193.31 | CABLE | 1 Piece(s) | 3 Day(s) | 61 | 1.25 | 17 | 2 | 8.3 | ||
฿ 13,407.86 | CABLE | 1 Piece(s) | 3 Day(s) | 62 | 1.25 | 17 | 2 | 8.3 | ||
฿ 13,622.41 | CABLE | 1 Piece(s) | 3 Day(s) | 63 | 1.25 | 17 | 2 | 8.3 | ||
฿ 13,836.96 | CABLE | 1 Piece(s) | 3 Day(s) | 64 | 1.25 | 17 | 2 | 8.3 | ||
฿ 14,051.50 | CABLE | 1 Piece(s) | 3 Day(s) | 65 | 1.25 | 17 | 2 | 8.3 | ||
฿ 14,266.05 | CABLE | 1 Piece(s) | 3 Day(s) | 66 | 1.25 | 17 | 2 | 8.3 | ||
฿ 14,480.60 | CABLE | 1 Piece(s) | 3 Day(s) | 67 | 1.25 | 17 | 2 | 8.3 | ||
฿ 14,695.15 | CABLE | 1 Piece(s) | 3 Day(s) | 68 | 1.25 | 17 | 2 | 8.3 | ||
฿ 14,909.70 | CABLE | 1 Piece(s) | 3 Day(s) | 69 | 1.25 | 17 | 2 | 8.3 | ||
฿ 15,124.24 | CABLE | 1 Piece(s) | 3 Day(s) | 70 | 1.25 | 17 | 2 | 8.3 | ||
฿ 15,338.79 | CABLE | 1 Piece(s) | 3 Day(s) | 71 | 1.25 | 17 | 2 | 8.3 | ||
฿ 15,553.34 | CABLE | 1 Piece(s) | 3 Day(s) | 72 | 1.25 | 17 | 2 | 8.3 | ||
฿ 15,767.89 | CABLE | 1 Piece(s) | 3 Day(s) | 73 | 1.25 | 17 | 2 | 8.3 | ||
฿ 15,982.44 | CABLE | 1 Piece(s) | 3 Day(s) | 74 | 1.25 | 17 | 2 | 8.3 | ||
฿ 16,196.98 | CABLE | 1 Piece(s) | 3 Day(s) | 75 | 1.25 | 17 | 2 | 8.3 | ||
฿ 16,411.53 | CABLE | 1 Piece(s) | 3 Day(s) | 76 | 1.25 | 17 | 2 | 8.3 | ||
฿ 16,626.08 | CABLE | 1 Piece(s) | 3 Day(s) | 77 | 1.25 | 17 | 2 | 8.3 | ||
฿ 16,840.63 | CABLE | 1 Piece(s) | 3 Day(s) | 78 | 1.25 | 17 | 2 | 8.3 | ||
฿ 17,055.17 | CABLE | 1 Piece(s) | 3 Day(s) | 79 | 1.25 | 17 | 2 | 8.3 | ||
฿ 17,269.72 | CABLE | 1 Piece(s) | 3 Day(s) | 80 | 1.25 | 17 | 2 | 8.3 | ||
฿ 17,484.27 | CABLE | 1 Piece(s) | 3 Day(s) | 81 | 1.25 | 17 | 2 | 8.3 | ||
฿ 17,698.82 | CABLE | 1 Piece(s) | 3 Day(s) | 82 | 1.25 | 17 | 2 | 8.3 | ||
฿ 17,913.37 | CABLE | 1 Piece(s) | 3 Day(s) | 83 | 1.25 | 17 | 2 | 8.3 | ||
฿ 18,127.91 | CABLE | 1 Piece(s) | 3 Day(s) | 84 | 1.25 | 17 | 2 | 8.3 | ||
฿ 18,342.46 | CABLE | 1 Piece(s) | 3 Day(s) | 85 | 1.25 | 17 | 2 | 8.3 | ||
฿ 18,557.01 | CABLE | 1 Piece(s) | 3 Day(s) | 86 | 1.25 | 17 | 2 | 8.3 | ||
฿ 18,771.56 | CABLE | 1 Piece(s) | 3 Day(s) | 87 | 1.25 | 17 | 2 | 8.3 | ||
฿ 18,986.10 | CABLE | 1 Piece(s) | 3 Day(s) | 88 | 1.25 | 17 | 2 | 8.3 | ||
฿ 19,200.65 | CABLE | 1 Piece(s) | 3 Day(s) | 89 | 1.25 | 17 | 2 | 8.3 | ||
฿ 19,415.20 | CABLE | 1 Piece(s) | 3 Day(s) | 90 | 1.25 | 17 | 2 | 8.3 |
Loading...
Rated Voltage | 300V | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | PVC (Polyvinyl Chloride) | Power supply/signal | Dual Use |
How can we improve?
How can we improve?