1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UL2854-OHFRPCVV Robot Cable (Rated 30 V/80°C) (Part Number)

UL2854-OHFRPCVV Robot Cable (Rated 30 V/80°C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The conductor is made of extremely fine strong copper alloy wire with excellent flexibility and resistance to twisting.
· Tensile strength is approximately 2.2 times that of pure copper wire.
· The insulation body is made of heat-resistance vinyl, bridged polyethylene and an lso ETFE, which is resistant to bending.
· Utilizes shielding suitable for applications and environments where a high level flexibility and bending, etc. is required.
· Utilizes as standard a heat, oil and wear-resistant vinyl sheath suitable for use in any environment.
· In addition to a sheath with excellent resistance to flame and welding sparks, special sheaths with resistance to thinners and low outgassing are also available.
*Environmental regulations regarding limits on use of specific toxic substances
· UL standard certification acquired

Part Number
UL2854-OHFR-PCVV AWG21X2C-1
UL2854-OHFR-PCVV AWG21X2C-2
UL2854-OHFR-PCVV AWG21X2C-3
UL2854-OHFR-PCVV AWG21X2C-4
UL2854-OHFR-PCVV AWG21X2C-5
UL2854-OHFR-PCVV AWG21X2C-6
UL2854-OHFR-PCVV AWG21X2C-7
UL2854-OHFR-PCVV AWG21X2C-8
UL2854-OHFR-PCVV AWG21X2C-9
UL2854-OHFR-PCVV AWG21X2C-10
UL2854-OHFR-PCVV AWG21X2C-11
UL2854-OHFR-PCVV AWG21X2C-12
UL2854-OHFR-PCVV AWG21X2C-13
UL2854-OHFR-PCVV AWG21X2C-14
UL2854-OHFR-PCVV AWG21X2C-15
UL2854-OHFR-PCVV AWG21X2C-16
UL2854-OHFR-PCVV AWG21X2C-17
UL2854-OHFR-PCVV AWG21X2C-18
UL2854-OHFR-PCVV AWG21X2C-19
UL2854-OHFR-PCVV AWG21X2C-20
UL2854-OHFR-PCVV AWG21X2C-21
UL2854-OHFR-PCVV AWG21X2C-22
UL2854-OHFR-PCVV AWG21X2C-23
UL2854-OHFR-PCVV AWG21X2C-24
UL2854-OHFR-PCVV AWG21X2C-25
UL2854-OHFR-PCVV AWG21X2C-26
UL2854-OHFR-PCVV AWG21X2C-27
UL2854-OHFR-PCVV AWG21X2C-28
UL2854-OHFR-PCVV AWG21X2C-29
UL2854-OHFR-PCVV AWG21X2C-30
UL2854-OHFR-PCVV AWG21X2C-31
UL2854-OHFR-PCVV AWG21X2C-32
UL2854-OHFR-PCVV AWG21X2C-33
UL2854-OHFR-PCVV AWG21X2C-34
UL2854-OHFR-PCVV AWG21X2C-35
UL2854-OHFR-PCVV AWG21X2C-36
UL2854-OHFR-PCVV AWG21X2C-37
UL2854-OHFR-PCVV AWG21X2C-38
UL2854-OHFR-PCVV AWG21X2C-39
UL2854-OHFR-PCVV AWG21X2C-40
UL2854-OHFR-PCVV AWG21X2C-41
UL2854-OHFR-PCVV AWG21X2C-42
UL2854-OHFR-PCVV AWG21X2C-43
UL2854-OHFR-PCVV AWG21X2C-44
UL2854-OHFR-PCVV AWG21X2C-45
UL2854-OHFR-PCVV AWG21X2C-46
UL2854-OHFR-PCVV AWG21X2C-47
UL2854-OHFR-PCVV AWG21X2C-48
UL2854-OHFR-PCVV AWG21X2C-49
UL2854-OHFR-PCVV AWG21X2C-50
UL2854-OHFR-PCVV AWG21X2C-51
UL2854-OHFR-PCVV AWG21X2C-52
UL2854-OHFR-PCVV AWG21X2C-53
UL2854-OHFR-PCVV AWG21X2C-54
UL2854-OHFR-PCVV AWG21X2C-55
UL2854-OHFR-PCVV AWG21X2C-56
UL2854-OHFR-PCVV AWG21X2C-57
UL2854-OHFR-PCVV AWG21X2C-58
UL2854-OHFR-PCVV AWG21X2C-59
UL2854-OHFR-PCVV AWG21X2C-60
UL2854-OHFR-PCVV AWG21X2C-61
UL2854-OHFR-PCVV AWG21X2C-62
UL2854-OHFR-PCVV AWG21X2C-63
UL2854-OHFR-PCVV AWG21X2C-64
UL2854-OHFR-PCVV AWG21X2C-65
UL2854-OHFR-PCVV AWG21X2C-66
UL2854-OHFR-PCVV AWG21X2C-67
UL2854-OHFR-PCVV AWG21X2C-68
UL2854-OHFR-PCVV AWG21X2C-69
UL2854-OHFR-PCVV AWG21X2C-70
UL2854-OHFR-PCVV AWG21X2C-71
UL2854-OHFR-PCVV AWG21X2C-72
UL2854-OHFR-PCVV AWG21X2C-73
UL2854-OHFR-PCVV AWG21X2C-74
UL2854-OHFR-PCVV AWG21X2C-75
UL2854-OHFR-PCVV AWG21X2C-76
UL2854-OHFR-PCVV AWG21X2C-77
UL2854-OHFR-PCVV AWG21X2C-78
UL2854-OHFR-PCVV AWG21X2C-79
UL2854-OHFR-PCVV AWG21X2C-80
UL2854-OHFR-PCVV AWG21X2C-81
UL2854-OHFR-PCVV AWG21X2C-82
UL2854-OHFR-PCVV AWG21X2C-83
UL2854-OHFR-PCVV AWG21X2C-84
UL2854-OHFR-PCVV AWG21X2C-85
UL2854-OHFR-PCVV AWG21X2C-86
UL2854-OHFR-PCVV AWG21X2C-87
UL2854-OHFR-PCVV AWG21X2C-88
UL2854-OHFR-PCVV AWG21X2C-89
UL2854-OHFR-PCVV AWG21X2C-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)

฿ 257.00

CABLE 1 Piece(s) 3 Day(s) 10.52126.4

฿ 408.11

CABLE 1 Piece(s) 3 Day(s) 20.52126.4

฿ 559.22

CABLE 1 Piece(s) 3 Day(s) 30.52126.4

฿ 710.33

CABLE 1 Piece(s) 3 Day(s) 40.52126.4

฿ 861.44

CABLE 1 Piece(s) 3 Day(s) 50.52126.4

฿ 1,012.54

CABLE 1 Piece(s) 3 Day(s) 60.52126.4

฿ 1,163.65

CABLE 1 Piece(s) 3 Day(s) 70.52126.4

฿ 1,314.76

CABLE 1 Piece(s) 3 Day(s) 80.52126.4

฿ 1,465.87

CABLE 1 Piece(s) 3 Day(s) 90.52126.4

฿ 1,508.43

CABLE 1 Piece(s) 3 Day(s) 100.52126.4

฿ 1,648.68

CABLE 1 Piece(s) 3 Day(s) 110.52126.4

฿ 1,788.94

CABLE 1 Piece(s) 3 Day(s) 120.52126.4

฿ 1,929.19

CABLE 1 Piece(s) 3 Day(s) 130.52126.4

฿ 2,069.44

CABLE 1 Piece(s) 3 Day(s) 140.52126.4

฿ 2,209.70

CABLE 1 Piece(s) 3 Day(s) 150.52126.4

฿ 2,349.95

CABLE 1 Piece(s) 3 Day(s) 160.52126.4

฿ 2,490.20

CABLE 1 Piece(s) 3 Day(s) 170.52126.4

฿ 2,630.46

CABLE 1 Piece(s) 3 Day(s) 180.52126.4

฿ 2,770.71

CABLE 1 Piece(s) 3 Day(s) 190.52126.4

฿ 2,910.96

CABLE 1 Piece(s) 3 Day(s) 200.52126.4

฿ 3,051.22

CABLE 1 Piece(s) 3 Day(s) 210.52126.4

฿ 3,191.47

CABLE 1 Piece(s) 3 Day(s) 220.52126.4

฿ 3,331.72

CABLE 1 Piece(s) 3 Day(s) 230.52126.4

฿ 3,471.98

CABLE 1 Piece(s) 3 Day(s) 240.52126.4

฿ 3,612.23

CABLE 1 Piece(s) 3 Day(s) 250.52126.4

฿ 3,752.48

CABLE 1 Piece(s) 3 Day(s) 260.52126.4

฿ 3,892.74

CABLE 1 Piece(s) 3 Day(s) 270.52126.4

฿ 4,032.99

CABLE 1 Piece(s) 3 Day(s) 280.52126.4

฿ 4,173.24

CABLE 1 Piece(s) 3 Day(s) 290.52126.4

฿ 4,313.50

CABLE 1 Piece(s) 3 Day(s) 300.52126.4

฿ 4,453.75

CABLE 1 Piece(s) 3 Day(s) 310.52126.4

฿ 4,594.00

CABLE 1 Piece(s) 3 Day(s) 320.52126.4

฿ 4,734.26

CABLE 1 Piece(s) 3 Day(s) 330.52126.4

฿ 4,874.51

CABLE 1 Piece(s) 3 Day(s) 340.52126.4

฿ 5,014.76

CABLE 1 Piece(s) 3 Day(s) 350.52126.4

฿ 5,155.02

CABLE 1 Piece(s) 3 Day(s) 360.52126.4

฿ 5,295.27

CABLE 1 Piece(s) 3 Day(s) 370.52126.4

฿ 5,435.52

CABLE 1 Piece(s) 3 Day(s) 380.52126.4

฿ 5,575.78

CABLE 1 Piece(s) 3 Day(s) 390.52126.4

฿ 5,716.03

CABLE 1 Piece(s) 3 Day(s) 400.52126.4

฿ 5,856.28

CABLE 1 Piece(s) 3 Day(s) 410.52126.4

฿ 5,996.54

CABLE 1 Piece(s) 3 Day(s) 420.52126.4

฿ 6,136.79

CABLE 1 Piece(s) 3 Day(s) 430.52126.4

฿ 6,277.04

CABLE 1 Piece(s) 3 Day(s) 440.52126.4

฿ 6,417.29

CABLE 1 Piece(s) 3 Day(s) 450.52126.4

฿ 6,557.55

CABLE 1 Piece(s) 3 Day(s) 460.52126.4

฿ 6,697.80

CABLE 1 Piece(s) 3 Day(s) 470.52126.4

฿ 6,838.05

CABLE 1 Piece(s) 3 Day(s) 480.52126.4

฿ 6,978.31

CABLE 1 Piece(s) 3 Day(s) 490.52126.4

฿ 6,636.12

CABLE 1 Piece(s) 3 Day(s) 500.52126.4

฿ 6,766.73

CABLE 1 Piece(s) 3 Day(s) 510.52126.4

฿ 6,897.33

CABLE 1 Piece(s) 3 Day(s) 520.52126.4

฿ 7,027.94

CABLE 1 Piece(s) 3 Day(s) 530.52126.4

฿ 7,158.54

CABLE 1 Piece(s) 3 Day(s) 540.52126.4

฿ 7,289.15

CABLE 1 Piece(s) 3 Day(s) 550.52126.4

฿ 7,419.75

CABLE 1 Piece(s) 3 Day(s) 560.52126.4

฿ 7,550.35

CABLE 1 Piece(s) 3 Day(s) 570.52126.4

฿ 7,680.96

CABLE 1 Piece(s) 3 Day(s) 580.52126.4

฿ 7,811.56

CABLE 1 Piece(s) 3 Day(s) 590.52126.4

฿ 7,942.17

CABLE 1 Piece(s) 3 Day(s) 600.52126.4

฿ 8,072.77

CABLE 1 Piece(s) 3 Day(s) 610.52126.4

฿ 8,203.38

CABLE 1 Piece(s) 3 Day(s) 620.52126.4

฿ 8,333.98

CABLE 1 Piece(s) 3 Day(s) 630.52126.4

฿ 8,464.59

CABLE 1 Piece(s) 3 Day(s) 640.52126.4

฿ 8,595.19

CABLE 1 Piece(s) 3 Day(s) 650.52126.4

฿ 8,725.80

CABLE 1 Piece(s) 3 Day(s) 660.52126.4

฿ 8,856.40

CABLE 1 Piece(s) 3 Day(s) 670.52126.4

฿ 8,987.00

CABLE 1 Piece(s) 3 Day(s) 680.52126.4

฿ 9,117.61

CABLE 1 Piece(s) 3 Day(s) 690.52126.4

฿ 9,248.21

CABLE 1 Piece(s) 3 Day(s) 700.52126.4

฿ 9,378.82

CABLE 1 Piece(s) 3 Day(s) 710.52126.4

฿ 9,509.42

CABLE 1 Piece(s) 3 Day(s) 720.52126.4

฿ 9,640.03

CABLE 1 Piece(s) 3 Day(s) 730.52126.4

฿ 9,770.63

CABLE 1 Piece(s) 3 Day(s) 740.52126.4

฿ 9,901.24

CABLE 1 Piece(s) 3 Day(s) 750.52126.4

฿ 10,031.84

CABLE 1 Piece(s) 3 Day(s) 760.52126.4

฿ 10,162.45

CABLE 1 Piece(s) 3 Day(s) 770.52126.4

฿ 10,293.05

CABLE 1 Piece(s) 3 Day(s) 780.52126.4

฿ 10,423.65

CABLE 1 Piece(s) 3 Day(s) 790.52126.4

฿ 10,554.26

CABLE 1 Piece(s) 3 Day(s) 800.52126.4

฿ 10,684.86

CABLE 1 Piece(s) 3 Day(s) 810.52126.4

฿ 10,815.47

CABLE 1 Piece(s) 3 Day(s) 820.52126.4

฿ 10,946.07

CABLE 1 Piece(s) 3 Day(s) 830.52126.4

฿ 11,076.68

CABLE 1 Piece(s) 3 Day(s) 840.52126.4

฿ 11,207.28

CABLE 1 Piece(s) 3 Day(s) 850.52126.4

฿ 11,337.89

CABLE 1 Piece(s) 3 Day(s) 860.52126.4

฿ 11,468.49

CABLE 1 Piece(s) 3 Day(s) 870.52126.4

฿ 11,599.10

CABLE 1 Piece(s) 3 Day(s) 880.52126.4

฿ 11,729.70

CABLE 1 Piece(s) 3 Day(s) 890.52126.4

฿ 11,860.31

CABLE 1 Piece(s) 3 Day(s) 900.52126.4

Loading...

Basic Information

Rated Voltage For Low Current Circuits Shield NA Properties Oil Resistance / Heat-Resistance
Representative Standard UL Sheath (outer coating) color Black Sheath (outer coating) material PVC (Polyvinyl Chloride)
Insulation body materials PVC (Polyvinyl Chloride) Power supply/signal For Signals