(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The conductor is made of extremely fine strong copper alloy wire with excellent flexibility and resistance to twisting.
· Tensile strength is approximately 2.2 times that of pure copper wire.
· The insulation body is made of heat-resistance vinyl, bridged polyethylene and an lso ETFE, which is resistant to bending.
· Utilizes shielding suitable for applications and environments where a high level flexibility and bending, etc. is required.
· Utilizes as standard a heat, oil and wear-resistant vinyl sheath suitable for use in any environment.
· In addition to a sheath with excellent resistance to flame and welding sparks, special sheaths with resistance to thinners and low outgassing are also available.
*Environmental regulations regarding limits on use of specific toxic substances
· UL standard certification acquired
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,665.40 | CABLE | 1 Piece(s) | 3 Day(s) | 81 | 0.3 | 23 | 3 | 4 | ||
฿ 6,746.38 | CABLE | 1 Piece(s) | 3 Day(s) | 82 | 0.3 | 23 | 3 | 4 | ||
฿ 6,827.36 | CABLE | 1 Piece(s) | 3 Day(s) | 83 | 0.3 | 23 | 3 | 4 | ||
฿ 6,908.34 | CABLE | 1 Piece(s) | 3 Day(s) | 84 | 0.3 | 23 | 3 | 4 | ||
฿ 6,989.33 | CABLE | 1 Piece(s) | 3 Day(s) | 85 | 0.3 | 23 | 3 | 4 | ||
฿ 7,070.31 | CABLE | 1 Piece(s) | 3 Day(s) | 86 | 0.3 | 23 | 3 | 4 | ||
฿ 7,151.29 | CABLE | 1 Piece(s) | 3 Day(s) | 87 | 0.3 | 23 | 3 | 4 | ||
฿ 7,232.27 | CABLE | 1 Piece(s) | 3 Day(s) | 88 | 0.3 | 23 | 3 | 4 | ||
฿ 7,313.25 | CABLE | 1 Piece(s) | 3 Day(s) | 89 | 0.3 | 23 | 3 | 4 | ||
฿ 7,394.23 | CABLE | 1 Piece(s) | 3 Day(s) | 90 | 0.3 | 23 | 3 | 4 | ||
฿ 7,475.21 | CABLE | 1 Piece(s) | 3 Day(s) | 91 | 0.3 | 23 | 3 | 4 | ||
฿ 7,556.20 | CABLE | 1 Piece(s) | 3 Day(s) | 92 | 0.3 | 23 | 3 | 4 | ||
฿ 7,637.18 | CABLE | 1 Piece(s) | 3 Day(s) | 93 | 0.3 | 23 | 3 | 4 | ||
฿ 7,718.16 | CABLE | 1 Piece(s) | 3 Day(s) | 94 | 0.3 | 23 | 3 | 4 | ||
฿ 7,799.14 | CABLE | 1 Piece(s) | 3 Day(s) | 95 | 0.3 | 23 | 3 | 4 | ||
฿ 7,880.12 | CABLE | 1 Piece(s) | 3 Day(s) | 96 | 0.3 | 23 | 3 | 4 | ||
฿ 7,961.10 | CABLE | 1 Piece(s) | 3 Day(s) | 97 | 0.3 | 23 | 3 | 4 | ||
฿ 8,042.09 | CABLE | 1 Piece(s) | 3 Day(s) | 98 | 0.3 | 23 | 3 | 4 | ||
฿ 8,123.07 | CABLE | 1 Piece(s) | 3 Day(s) | 99 | 0.3 | 23 | 3 | 4 | ||
฿ 7,661.31 | CABLE | 1 Piece(s) | 3 Day(s) | 100 | 0.3 | 23 | 3 | 4 | ||
฿ 151.19 | CABLE | 1 Piece(s) | 3 Day(s) | 1 | 0.2 | 25 | 2 | 3.4 | ||
฿ 204.00 | CABLE | 1 Piece(s) | 3 Day(s) | 2 | 0.2 | 25 | 2 | 3.4 | ||
฿ 263.78 | CABLE | 1 Piece(s) | 3 Day(s) | 3 | 0.2 | 25 | 2 | 3.4 | ||
฿ 316.41 | CABLE | 1 Piece(s) | 3 Day(s) | 4 | 0.2 | 25 | 2 | 3.4 | ||
฿ 369.03 | CABLE | 1 Piece(s) | 3 Day(s) | 5 | 0.2 | 25 | 2 | 3.4 | ||
฿ 421.66 | CABLE | 1 Piece(s) | 3 Day(s) | 6 | 0.2 | 25 | 2 | 3.4 | ||
฿ 474.29 | CABLE | 1 Piece(s) | 3 Day(s) | 7 | 0.2 | 25 | 2 | 3.4 | ||
฿ 526.92 | CABLE | 1 Piece(s) | 3 Day(s) | 8 | 0.2 | 25 | 2 | 3.4 | ||
฿ 579.54 | CABLE | 1 Piece(s) | 3 Day(s) | 9 | 0.2 | 25 | 2 | 3.4 | ||
฿ 589.96 | CABLE | 1 Piece(s) | 3 Day(s) | 10 | 0.2 | 25 | 2 | 3.4 | ||
฿ 638.36 | CABLE | 1 Piece(s) | 3 Day(s) | 11 | 0.2 | 25 | 2 | 3.4 | ||
฿ 686.77 | CABLE | 1 Piece(s) | 3 Day(s) | 12 | 0.2 | 25 | 2 | 3.4 | ||
฿ 735.18 | CABLE | 1 Piece(s) | 3 Day(s) | 13 | 0.2 | 25 | 2 | 3.4 | ||
฿ 783.58 | CABLE | 1 Piece(s) | 3 Day(s) | 14 | 0.2 | 25 | 2 | 3.4 | ||
฿ 831.99 | CABLE | 1 Piece(s) | 3 Day(s) | 15 | 0.2 | 25 | 2 | 3.4 | ||
฿ 880.39 | CABLE | 1 Piece(s) | 3 Day(s) | 16 | 0.2 | 25 | 2 | 3.4 | ||
฿ 928.80 | CABLE | 1 Piece(s) | 3 Day(s) | 17 | 0.2 | 25 | 2 | 3.4 | ||
฿ 977.21 | CABLE | 1 Piece(s) | 3 Day(s) | 18 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,025.61 | CABLE | 1 Piece(s) | 3 Day(s) | 19 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,074.02 | CABLE | 1 Piece(s) | 3 Day(s) | 20 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,122.43 | CABLE | 1 Piece(s) | 3 Day(s) | 21 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,170.83 | CABLE | 1 Piece(s) | 3 Day(s) | 22 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,219.24 | CABLE | 1 Piece(s) | 3 Day(s) | 23 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,267.64 | CABLE | 1 Piece(s) | 3 Day(s) | 24 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,316.05 | CABLE | 1 Piece(s) | 3 Day(s) | 25 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,364.46 | CABLE | 1 Piece(s) | 3 Day(s) | 26 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,412.86 | CABLE | 1 Piece(s) | 3 Day(s) | 27 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,461.27 | CABLE | 1 Piece(s) | 3 Day(s) | 28 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,509.68 | CABLE | 1 Piece(s) | 3 Day(s) | 29 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,558.08 | CABLE | 1 Piece(s) | 3 Day(s) | 30 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,606.49 | CABLE | 1 Piece(s) | 3 Day(s) | 31 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,654.89 | CABLE | 1 Piece(s) | 3 Day(s) | 32 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,703.30 | CABLE | 1 Piece(s) | 3 Day(s) | 33 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,751.71 | CABLE | 1 Piece(s) | 3 Day(s) | 34 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,800.11 | CABLE | 1 Piece(s) | 3 Day(s) | 35 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,848.52 | CABLE | 1 Piece(s) | 3 Day(s) | 36 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,896.93 | CABLE | 1 Piece(s) | 3 Day(s) | 37 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,945.33 | CABLE | 1 Piece(s) | 3 Day(s) | 38 | 0.2 | 25 | 2 | 3.4 | ||
฿ 1,993.74 | CABLE | 1 Piece(s) | 3 Day(s) | 39 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,042.14 | CABLE | 1 Piece(s) | 3 Day(s) | 40 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,090.55 | CABLE | 1 Piece(s) | 3 Day(s) | 41 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,138.96 | CABLE | 1 Piece(s) | 3 Day(s) | 42 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,187.36 | CABLE | 1 Piece(s) | 3 Day(s) | 43 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,235.77 | CABLE | 1 Piece(s) | 3 Day(s) | 44 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,284.18 | CABLE | 1 Piece(s) | 3 Day(s) | 45 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,332.58 | CABLE | 1 Piece(s) | 3 Day(s) | 46 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,380.99 | CABLE | 1 Piece(s) | 3 Day(s) | 47 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,429.39 | CABLE | 1 Piece(s) | 3 Day(s) | 48 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,477.80 | CABLE | 1 Piece(s) | 3 Day(s) | 49 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,375.44 | CABLE | 1 Piece(s) | 3 Day(s) | 50 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,420.84 | CABLE | 1 Piece(s) | 3 Day(s) | 51 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,466.23 | CABLE | 1 Piece(s) | 3 Day(s) | 52 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,511.62 | CABLE | 1 Piece(s) | 3 Day(s) | 53 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,557.01 | CABLE | 1 Piece(s) | 3 Day(s) | 54 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,602.40 | CABLE | 1 Piece(s) | 3 Day(s) | 55 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,647.79 | CABLE | 1 Piece(s) | 3 Day(s) | 56 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,693.18 | CABLE | 1 Piece(s) | 3 Day(s) | 57 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,738.57 | CABLE | 1 Piece(s) | 3 Day(s) | 58 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,783.96 | CABLE | 1 Piece(s) | 3 Day(s) | 59 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,829.35 | CABLE | 1 Piece(s) | 3 Day(s) | 60 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,874.75 | CABLE | 1 Piece(s) | 3 Day(s) | 61 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,920.14 | CABLE | 1 Piece(s) | 3 Day(s) | 62 | 0.2 | 25 | 2 | 3.4 | ||
฿ 2,965.53 | CABLE | 1 Piece(s) | 3 Day(s) | 63 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,010.92 | CABLE | 1 Piece(s) | 3 Day(s) | 64 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,056.31 | CABLE | 1 Piece(s) | 3 Day(s) | 65 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,101.70 | CABLE | 1 Piece(s) | 3 Day(s) | 66 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,147.09 | CABLE | 1 Piece(s) | 3 Day(s) | 67 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,192.48 | CABLE | 1 Piece(s) | 3 Day(s) | 68 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,237.87 | CABLE | 1 Piece(s) | 3 Day(s) | 69 | 0.2 | 25 | 2 | 3.4 | ||
฿ 3,283.26 | CABLE | 1 Piece(s) | 3 Day(s) | 70 | 0.2 | 25 | 2 | 3.4 |
Loading...
Rated Voltage | For Low Current Circuits | Shield | NA | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC (Polyvinyl Chloride) |
Insulation body materials | PVC (Polyvinyl Chloride) | Power supply/signal | For Signals |
How can we improve?
How can we improve?