1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 40 172 GP 9GP type, anti-G fan (9GP5724P5H001)

HEAT MEASURES FAN

San Ace 40 172 GP 9GP type, anti-G fan (9GP5724P5H001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Features
·High tolerance for centrifugal acceleration
*Achieve 75 G / 1,000 h centrifugal acceleration tolerance.
·Low noise, energy saving
PWM control function enables external rotation speed control that contributes to lower noise and increased energy conservation.
.
*By SANYO DENKI centrifugal acceleration tester. G = 9.8 m/s2

 
Part Number
9GP5724P5H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated input
(W)

฿ 6,914.07

HEAT MEASURES FAN 1 Piece(s) 14 Day(s) 10DC24V12.3771000120

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness 51mm
Sensor specifications Pulse Frame Material Aluminum Life Expectancy(h) 40,000
Size φ172x150 Thickness 51 mm Protection function Current cut method, reverse connection protection
Rated Current(A) 5 Features With PWM control Flame-Retardant Grade Frame: UL94V-0 / Blade: UL94V-0

Please check the type/dimensions/specifications of the part 9GP5724P5H001 in the San Ace 40 172 GP 9GP type, anti-G fan series.

Products with similar specification

Part Number
9GP5748P5G001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated input
(W)

฿ 7,094.99

1 Piece(s) 14 Day(s) 10DC48V16.1831,600240