1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

San Ace 40 120 GP 9GP type, anti-G fan

San Ace 40 120 GP 9GP type, anti-G fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,874.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Features
·High tolerance for centrifugal acceleration
*Achieve 75 G / 1,000 h centrifugal acceleration tolerance.
·Low noise, energy saving
PWM control function enables external rotation speed control that contributes to lower noise and increased energy conservation.
.
*By SANYO DENKI centrifugal acceleration tester. G = 9.8 m/s2

 
Part Number
9GP1224P1G001
9GP1248P1G001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Rated Current
(A)

฿ 3,874.31

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) 10DC24V1.6

฿ 3,940.65

HEAT MEASURES FAN 1 Piece(s) 15 Day(s) 10DC48V0.8

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 120x120 Frame thickness 38mm
Sensor specifications Pulse Maximum air flow (DC input)(m3/min) 7.0 Sound pressure level (for DC input)(dB) 62
Maximum static pressure (for DC input)(Pa) 370 Frame Material Resin Life Expectancy(h) 40,000
Size 120x120 Thickness 38 mm Protection function Current cut method, reverse connection protection
Rated input(W) 38.4 Features With PWM control Flame-Retardant Grade Frame: UL94V-0 / Blade: UL94V-0