1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 225 W 9W2T type, waterproof centrifugal fan

HEAT MEASURES FAN

San Ace 225 W 9W2T type, waterproof centrifugal fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,149.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Features
·High air amount
Realized maximum air amount of 23.5 m3/min.
·Waterproof, dust-proof
Protection grade IP56 waterproof and dust-proof performance.*
Maintains stable operation, even in harsh environments.
·Low noise, energy saving
PWM control function enables external rotation speed control that contributes to lower noise and increased energy conservation.
.

*Protection grade (IP code) is specified by the IEC (International Electrotechnical Commission).
IP56:
·Enough dust to hinder prescribed operation and safety must not get in
·Protection against powerful jets

 
Part Number
9W2TS48P0S001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,149.25

HEAT MEASURES FAN 1 Piece(s) 22 Day(s) 10

Loading...

  1. 1

Basic Information

Model Other Frame Size Other Frame thickness Other
Rated Voltage DC48V Sensor specifications Pulse Classification Waterproof
Maximum air flow (DC input)(m3/min) 23.5 Sound pressure level (for DC input)(dB) 72 Maximum static pressure (for DC input)(Pa) 635
Life Expectancy(h) 40,000 Size φ225 Thickness 99 mm
Protection function Current cut method, reverse connection protection Rated Current(A) 2.45 Rated input(W) 117.6
Features With PWM control, Materials: Motor case: Aluminum (black paint), Blade: Resin, Protection grade: IP56 Flame-Retardant Grade Motor case: UL94V-0 / Blade: UL94V-1

Please check the type/dimensions/specifications of the part 9W2TS48P0S001 in the San Ace 225 W 9W2T type, waterproof centrifugal fan series.