1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 221 W 9W2T type, waterproof centrifugal fan

San Ace 221 W 9W2T type, waterproof centrifugal fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,990.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Features
·High air amount
Realized maximum air amount of 19.6 m3/min.* 1
·Waterproof, dust-proof
Protection grade IP56 waterproof and dust-proof performance.* 2
Maintains stable operation, even in harsh environments.
·Low noise, energy saving
PWM control function enables external rotation speed control that contributes to lower noise and increased energy conservation.
.

*1 For the 9W2TP48P0S001 model number.
*2 Protection grade (IP code) is specified by the IEC (International Electrotechnical Commission).
IP56:
·Enough dust to hinder prescribed operation and safety must not get in
·Protection against powerful jets

 
Part Number
9W2TP24P0H001
9W2TP48P0S001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)

฿ 14,990.73

HEAT MEASURES FAN 1 Piece(s) 22 Day(s) 10DC24V17.671.55303.3580.4

฿ 15,111.34

HEAT MEASURES FAN 1 Piece(s) 22 Day(s) 10DC48V19.673.56592.3110.4

Loading...

  1. 1

Basic Information

Model Other Frame Size Other Frame thickness Other
Sensor specifications Pulse Classification Waterproof Life Expectancy(h) 40,000
Size φ221 Thickness 71 mm Protection function Current cut method, reverse connection protection
Features With PWM control, Materials: Motor case: Aluminum (black paint), Blade: Resin, Protection grade: IP56 Flame-Retardant Grade Motor case: UL94V-0 / Blade: UL94V-0