1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 92RF 9RF type, reversible flow fan (9RF0912P1H001)

HEAT MEASURES FAN

San Ace 92RF 9RF type, reversible flow fan (9RF0912P1H001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equal cooling performance in either direction

■Features
·Reduces the number of fans
1. Reversible flow fan can switch air direction, enabling reduction in the number of fans for reduced installation cost and energy consumption.
Ideal for ventilation in houses with multiple fans blowing in both directions, beverage vending machines, food showcases and LED lighting.
2. Rotation speed can be controlled with an external PWM signal. Enabling sufficient rotation speed adjustment contributes to noise reduction and energy savings.

·Equal cooling performance in either direction
Air amount and static pressure are virtually equal in either wind direction. Control is easy because air amount and static pressure are virtually equal.

 
Part Number
9RF0912P1H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Rated Current
(A)

฿ 1,954.85

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10DC12V0.17

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness 38mm
Sensor specifications Pulse Safety standards UL / CUL / TUV / CSA Maximum air flow (DC input)(m3/min) 1.2
Sound pressure level (for DC input)(dB) 39 Maximum static pressure (for DC input)(Pa) 156 Frame Material Resin
Life Expectancy(h) 40,000 Size φ92 Thickness 38 mm
Protection function Current cut method, reverse connection protection Rated input(W) 2 Features With PWM control, see the manufacturer's catalog for reverse direction characteristics
Flame-Retardant Grade Frame: UL94V-0 / Blade: UL94V-0

Please check the type/dimensions/specifications of the part 9RF0912P1H001 in the San Ace 92RF 9RF type, reversible flow fan series.

Products with similar specification

Part Number
9RF0924P1H001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Rated Current
(A)

฿ 1,954.85

1 Piece(s) 5 Day(s) 10DC24V0.09