1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PWM Controller

PWM Controller
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,532.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helps lower power consumed and noise produced by equipment

■Features
·Helps lower power consumed and noise produced by equipment.
A newly designed PWM circuit is needed for PWM control function.
.
Using this product enables utilization of a fan with PWM control function without designing a new circuit, contributing to reducing the power consumed and noise produced by equipment.
.
·Power supply shared with fan
Power supply can be shared with 12, 24 and 48 V rated voltage fans.
·Connect up to four fans
Connect and use up to four fans with PWM control function.

■Common specifications
·Rated Voltage [V]: 12/24/48
·Power Consumption [W]: 0.2 *When output terminal is open
·Operating Temperature Range [°C]: -20 to +70

[Input Terminal]
·Power Supply Input Range [V] (V+, V-): 7 to 60
·Control Voltage Range [V]: 0 to 5.5

[Output Terminal]
·PWM Signal Output: High-level voltage (VOH): Selectable between 3.3 V or 5 V
·PWM Frequency [kHz]: 25
·Input/Output Current: 20 mA or less (4 terminals total)
·Output Withstand Voltage [V]: 6.5
·Maximum Number of Connectable Fans: Up to 4

Appearance

PWM Controller: Related image

Box Type

PWM Controller: Related image

Circuit Board Types

Part Number
9PC8045D-R001
9PC8045D-T001
9PC8045D-V001
9PC8666X-S001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExternal Dimensions
(mm)
Product Type Control Function

฿ 4,606.06

HEAT MEASURES FAN OPTION 1 Piece(s) 20 Day(s) ---

฿ 4,993.16

HEAT MEASURES FAN OPTION 1 Piece(s) 20 Day(s) ---

฿ 4,532.96

HEAT MEASURES FAN OPTION 1 Piece(s) 5 Day(s) 80 (H) × 45 (W) × 17 (D)Circuit Board TypesVoltage

฿ 5,675.81

HEAT MEASURES FAN OPTION 1 Piece(s) Available 5 Day(s) 86 (H) × 66 (W) × 38 (D)Box TypeExternal adjustment (variable resistance) / Internal adjustment (variable resistance) / Thermistor / Voltage

Loading...

  1. 1
 

Basic Information

Type Plug cord