1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply S8EA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 884.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A simple circuit with only the basic functions of the power supply. Easier to use and more affordable board type switching power supply

■ Features
· 150% Peak Current Output (24 V Output Only)
· A simple circuit (without power factor improvement circuit, dedicated for 100 to 120 VAC)
· It supports the ambient temperature of 60°C (load factor: 60%), making it ideal for compact devices
* Standard Mounting / Open Type

External appearance

Switching power supply S8EA : Related images

Open type

Switching power supply S8EA : Related images

Type with chassis

Switching power supply S8EA : Related images

Type with chassis and cover

Part Number
S8EA-BN05024SALE
S8EA-BN07524LCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Capacity
(W)
Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Shape Details

฿ 884.57

฿ 832.03

POWER SUPPLY 1 Piece(s) Same day Open frame502.52350132Open Frame

฿ 1,368.00

฿ 1,132.98

POWER SUPPLY 1 Piece(s) Same day With Cover753.24560180With Chassis/Cover

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC-dedicated Output voltage (Single only) DC24V
Input/output terminal shape Connector Safety standards CE / UL / CUL / TUV Output Peak Current Function Available