1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-face Programmable Display, Serial-Related Option

Pro-face Programmable Display, Serial-Related Option
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 814.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Serial-related options for various Pro-face series.

 
Part Number
CA3-CBLQ-01
CA4-ADPONL-01
PFXEXRHCLSSALE
PFXEXVWSALE
PFXEXWGIPSALE
PFXZC0ADCF1SALE
PFXZC0CBC251
PFXZC0CBDV51SALE
PFXZC0CBRG451
PFXZC3ADCM1SALE
PFXZC3ADISR21SALE
PFXZC3ADR41SALE
PFXZC3CBA51SALE
PFXZC3CBCVR21SALE
PFXZC3CBFX11SALE
PFXZC3CBFX51SALE
PFXZC3CBQ51SALE
PFXZC3CBQL51SALE
PFXZC3CBR251SALE
PFXZC3CBR451SALE
PFXZC3CBR452
PFXZC3CBSYS51SALE
PFXZC3CBUSA1SALE
PFXZC3CF2561
PFXZC4ADCM1
PFXZC4AT61SALE
PFXZC4AT101SALE
PFXZC5CBUBEX1SALE
PFXZC6CBCVUSR21SALE
PFXZC6CBTTY51SALE
PFXZC7CBCVRG51SALE
PFXZC7CNXY321
PFXZC9CBFX11SALE
PFXZC9CBFX51SALE
PFXZC9CBQ31
PFXZC9USCBMB1SALE
PFXZC9USEXMB1SALE
PFXZCBADTM1SALE
PFXZCBCBCVR41SALE
PFXZCBCBML1
PFXZCDADEXP1SALE
PFXZGEBT1SALE
PFXZGPADCM3H1SALE
PFXZGPCBH101SALE
PFXZGPCBHD101SALE
PFXZGPCBS31SALE
PFXZGPCBS51SALE
PFXZGPCBS101SALE
PFXZGPCBSD51SALE
PFXZLTEUAMI2HTSALE
PFXZLTEUAMM6HT
PFXZLTEUDRA16RTSALE
PFXZXMADSA1SALE
PFXZXMADSM31SALE
PFXZXMADSM51SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Model Product type Type Length Size Model Rated input voltage Input voltage limits Power consumption Product overview

฿ 5,457.14

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -GP4000Mitsubishi Q series connection cable-------Cable that lets you directly connect the Mitsubishi PLC Q programming console interface to the GP (cannot be used simultaneously with the programming console)

฿ 814.29

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Quote 10GP3000Online adapterFor COM2------Terminating adapter required for the GP COM2 (422/485) connection

฿ 45,668.57

฿ 37,608.07

REMOTE HMI CLIENT FOR WIN 1 Piece(s) 60 Day(s) --Pro-face Remote HMI Client for Win - single license--------

฿ 25,988.57

฿ 21,401.59

GP-VIEWER EX EX-VIEWER-LICENSE 1 Piece(s) 60 Day(s) --GP-Viewer EX Single license--------

฿ 87,771.43

฿ 72,279.77

WINGP (FOR PRO-FACE IPC) 1 Piece(s) 60 Day(s) --Win GP for IPC--------

฿ 3,683.57

฿ 3,033.42

CF CARD ADAPTER GP/GLC/IT/PSG 1 Piece(s) Quote -PS3000CF Card Adapter--------

฿ 8,063.33

RS-232C CABLE 5M FP61V-IS00-O 1 Piece(s) 90 Day(s) -FP3000RS232C cable-5m------

฿ 6,091.43

฿ 5,016.29

"DVI-D CABLE,5M (FP-DV01-50)" 1 Piece(s) 2 Day(s) -FP5000DVI-D cable used to receive the image signal from host. DVI 1.0 compliant (DVI-D 24-pin plug)-5m------

฿ 9,635.00

CABLE 4.5M (FP-CV02-45) NEW 1 Piece(s) 60 Day(s) --Analog RGB Cable-4.5m------

฿ 965.71

฿ 795.26

ADAPTER(CA3-ADPCOM-01) 1 Piece(s) 60 Day(s) -GP4000COM Port Conversion Adapter--------

฿ 10,601.43

฿ 8,730.28

RS-232C ISOLATION UNIT 1 Piece(s) 60 Day(s) --RS-232C Isolation Unit--------

฿ 1,340.00

฿ 1,103.49

CONNECTOR ADAP CA3-ADPTRM-01 1 Piece(s) 60 Day(s) --Terminal Block Conversion Adapter--------

฿ 7,438.57

฿ 6,125.66

CABLE LINK MITSUBISHI A 1 Piece(s) 60 Day(s) --Mitsubishi PLC A-Series Connection Cable-5m------

฿ 1,188.57

฿ 978.79

CABLECONVERT9-PINTO25-PIN 1 Piece(s) 60 Day(s) --RS-232C 9-pin/25-pin Conversion Cable--------

฿ 4,901.43

฿ 4,036.33

MITSU.PLC FX-SERIES CABLE 1 Piece(s) 60 Day(s) --Mitsubishi PLC FX-Series Connection Cable-1m------

฿ 5,570.00

฿ 4,586.90

CABLE LINK MITSUBISHI FX CPU 1 Piece(s) 60 Day(s) --Mitsubishi PLC FX-Series Connection Cable-1m------

฿ 9,128.57

฿ 7,517.38

(CA3-CBLQ-01) MIT Q CONNECTION 1 Piece(s) 60 Day(s) --For COM 1 Cable for directly connecting a Q Series CPU-5m------

฿ 5,118.57

฿ 4,215.14

(CA3-CBLLNKMQ-01) MIT. Q-LINK 1 Piece(s) 2 Day(s) --For COM 1 Cable for directly connecting a Q Series Link Unit-5m------

฿ 6,677.14

฿ 5,498.62

"RS-232C CABLE,5M" 1 Piece(s) 2 Day(s) --RS-232C Cable-5m------

฿ 5,205.71

฿ 4,286.90

CABLE (CA3-CBL422/5M-01) 1 Piece(s) 60 Day(s) --RS-422 Cable (Socket Type)-5m------

฿ 7,721.67

CABLE (CA3-CBL422-01) 1 Piece(s) 90 Day(s) --RS-422 Cable (Plug Type)-5m------

฿ 6,216.43

฿ 5,119.23

COMMUNICATION LINK CABLE5M 1 Piece(s) 60 Day(s) -GP4000Omron SYSMAC Interface cable for communication between the Omron PLC SYSMAC or various hosts and the GP via RS-232C--------

฿ 11,772.86

฿ 9,694.95

ENCLOSURE 2M HMI LT3000 1 Piece(s) Same day --USB Transfer Cable (USB Type A/USB Type A)-2m------

฿ 32,321.67

CF CARD 256MB CA3CFCALL256MB01 1 Piece(s) Quote --CF Card 256MB--------

฿ 1,763.33

ADAPTER (CA4-ADPONL-01) 1 Piece(s) 60 Day(s) --Online Adapter--------

฿ 6,150.00

฿ 5,064.53

PANEL CUTOUT ADAPTER 1 Piece(s) 60 Day(s) --Panel Cutout Adapter For 5.7-inch--------

฿ 6,150.00

฿ 5,064.53

PANEL CUTOUT ADAPTER 1 Piece(s) 2 Day(s) --Panel Cutout Adapter For 10.4-inch--------

฿ 3,565.71

฿ 2,936.36

USB A FRONT CABLE CA5USBEXT-01 1 Piece(s) 60 Day(s) --USB Panel-mount Extension Cable (USB Type A)-1m------

฿ 7,438.57

฿ 6,125.66

USB-SIO (RS232C) CONVERT CABLE 1 Piece(s) 2 Day(s) --USB-Serial (RS-232C) Conversion Cable--------

฿ 17,395.71

฿ 14,325.37

TTY CONVERTER CABLE SIEMENS S5 1 Piece(s) 2 Day(s) --Siemens TTY Converter Cable-5m------

฿ 6,618.57

฿ 5,450.39

RGB CONVERTER CABLE (5M) 1 Piece(s) 60 Day(s) --DVI - RGB Conversion Cable-5m------

฿ 11,070.00

DIO CONNECTOR FOR 5.7 INCH 1 Piece(s) 90 Day(s) -LT3300T/LT3300S/LT3300L/LT3301LDIO connector--------

฿ 3,004.29

฿ 2,474.03

MITSUBISHI PLC FX-SERIES CABLE 1 Piece(s) 2 Day(s) --Mitsubishi PLC FX-Series CPU I/F Cable-1m------

฿ 4,901.43

฿ 4,036.33

CABLE (ZC9CBFX51) 1 Piece(s) 60 Day(s) --CPU I/F Cable (5m)-5m------

฿ 4,545.00

CABLE (ZC9CBQ31) 1 Piece(s) 60 Day(s) --Mitsubishi PLC Q-Series CPU I/F Cable-3m------

฿ 2,142.86

฿ 1,764.65

USB TRANSFER CABLE USBA/MINI-B 1 Piece(s) 2 Day(s) --USB Transfer Cable (USB Type A/mini-B)-1.8m------

฿ 4,901.43

฿ 4,036.33

USB PANEL EXTEN CABLE MINIB 1 Piece(s) 60 Day(s) --USB Panel-mount Extension Cable (USB mini-B)-1m------

฿ 1,340.00

฿ 1,103.49

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -GP4000Connector terminal block conversion adapter-------Adapter that converts output from the GP serial interface (D-Sub 9-pin plug) to the RS-422 terminal block

฿ 1,340.00

฿ 1,103.49

DISPLAY OPTION/ACCESSORIES 1 Piece(s) Same day -GP4000RS-422 9pin to 25pin conversion cable-------Cable to convert the GP's D-Sub 9-pin plug to a D-Sub 25-pin socket

฿ 7,721.67

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 60 Day(s) -GP4000Multi-link cable-------Interface cable that connects various hosts and the GP to perform multi-link (n-to-1) communication via RS-422

฿ 34,498.57

฿ 28,409.57

MULTI-CONVERTER MULTI-DATA BOX 1 Piece(s) 60 Day(s) -------12 to 24Vdc10.8 to 28.8VdcMax. (with Box Module) 25W or less / Max. (adapter only) 2.0W or less-

฿ 17,512.86

฿ 14,421.84

DISPLAY OPTION LITHIUM BATTERY 1 Piece(s) 60 Day(s) --Battery for Memory Backup--------

฿ 14,174.29

฿ 11,672.53

ADAPTER FOR GP3000H 1 Piece(s) 2 Day(s) --Conversion Adapter for interfacing with a Cable Connector and External Output--------

฿ 22,628.57

฿ 18,634.63

HARD CABLE 10M W/O CONNECTER 1 Piece(s) 60 Day(s) --GP3000H Hard-type 10m Directconnect Cable-10m------

฿ 20,207.14

฿ 16,640.58

HARD CABLE 10M 1 Piece(s) 60 Day(s) --GP3000H Hard-type 10m Directconnect Cable (with connector)-10m------

฿ 7,497.14

฿ 6,173.89

SOFT CABLE 3M W/O CONNECTER 1 Piece(s) 60 Day(s) -GP4000HSoft-type Direct-connect Cable-3m------

฿ 11,948.57

฿ 9,839.65

SOFT CABLE 5M W/O CONNECTER 1 Piece(s) 60 Day(s) -GP4000HSoft-type Direct-connect Cable-5m------

฿ 10,718.57

฿ 8,826.74

SOFT CABLE 10M W/O CONNECTER 1 Piece(s) 60 Day(s) --GP3000H Soft-type Direct-connect Cable-10m------

฿ 12,592.86

฿ 10,370.22

SOFT CABLE 5M W/ CONNECTER 1 Piece(s) 60 Day(s) --GP3000H Soft-type Direct-connect Cable (with connector)-5m------

฿ 26,444.29

฿ 21,776.87

2CH ANALOG INPUT (EXM-AMI2HT) 1 Piece(s) 2 Day(s) --2-ch Analog Input Module--------

฿ 18,000.00

PROFACE EX MODULE 4 ANALOG IN 1 Piece(s) Quote --4-ch Analog Input/ 2-ch Analog Output Module--------

฿ 16,907.14

฿ 13,923.03

EX MODULE(16 POINTS RELAY OUT) 1 Piece(s) 60 Day(s) --16-Point Relay Output Module--------

฿ 2,745.71

฿ 2,261.09

LM4B REAR MODULE INSTALLATION 1 Piece(s) 2 Day(s) -----10"GP4501T----

฿ 9,078.57

฿ 7,476.20

CABLE 1 Piece(s) 60 Day(s) --Display module/Rear module separation cable-3m------

฿ 13,237.14

฿ 10,900.78

CABLE 1 Piece(s) 60 Day(s) --Display module/Rear module separation cable-5m------

Loading...

  1. 1