(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flagship Model of HMI for extensive use of information
How can you fully utilize only the information you need from scattered big data? SP5000 Series provides Smart Portal, a window that optimally displays information in response to a demand for increasingly sophisticated information utilization as a new solution.
Part Number |
---|
PFXSP5600WAD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Touch panel system | Touch panel screen resolution | Application memory | Serial (COM2) | Backlight | Model | Rated Input Voltage | Input Voltage Limits | Display Colors | Ethernet | SD/SDHC card | USB | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 133,000.00 ฿ 109,525.50 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | 2 Day(s) | - | Panel mount | TFT | 12 | - | Color (65,536 colors or more) | 230.5 | 308.5 | 67 | Analog Resistive Film Type | 1024 x 1024 | - | - | White LED | - | - | - | - | - | - | - | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant |
Loading...
Please check the type/dimensions/specifications of the part PFXSP5600WAD in the Pro-Face HMI SP5000 Series (Flagship) series.
Part Number |
---|
PFXSP5500TPD |
PFXSP5500WAD |
PFXSP5600TPD |
PFXSP5700TPD |
PFXSP5700TPDF0C |
PFXSP5700WCD |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Monitor screen | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Touch panel system | Touch panel screen resolution | Application memory | Serial (COM2) | Backlight | Model | Rated Input Voltage | Input Voltage Limits | Display Colors | Ethernet | SD/SDHC card | USB | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,500.00 | 1 Piece(s) | 2 Day(s) | - | Panel mount | TFT | 10 | 800 × 600 (SVGA) | Color (65,536 colors or more) | 241 | 315 | 67 | Analog Resistive Film Type (multi-touch) | 1024 x 1024 | - | - | White LED | - | - | - | - | - | - | Type A, miniB | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 66,000.00 | 1 Piece(s) | 2 Day(s) | - | Panel mount | TFT | 10 | - | Color (65,536 colors or more) | 198.5 | 268.5 | 67 | Analog Resistive Film Type | 1024 x 1024 | - | - | White LED | - | - | - | - | - | - | - | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 88,000.00 | 1 Piece(s) | 2 Day(s) | 10 | Panel mount | TFT | 12 | 1024 × 768 (XGA) | Color (65,536 colors or more) | 315 | 241 | 67 | Analog Resistive Film Type (multi-touch) | 1024 x 1024 | - | - | White LED | - | - | - | - | - | - | Type A, miniB | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 98,000.00 | 1 Piece(s) | Quote | - | Panel mount | TFT | 15 | 1024 × 768 (XGA) | Color (65,536 colors or more) | 296 | 397 | 67 | Analog Resistive Film Type (multi-touch) | 1024 x 1024 | - | - | White LED | - | - | - | - | - | - | Type A, miniB | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 316,871.43 | 1 Piece(s) | Quote | - | - | TFT | 15 | 1024 × 768 (XGA) | - | - | - | - | - | - | - | - | - | SP-5500TP | - | 10.8 to 29.9 Vdc | 16 million colors | - | - | - | With conformal coating | ||
฿ 310,428.57 | 1 Piece(s) | Quote | - | - | TFT | 15 | - | - | - | - | - | - | 1366 x 768 (FWXGA) | - | - | - | - | 12 to 24 Vdc | - | 16 million colors | - | - | - | 15" Wide DC Auto Scaling Brightness Sensor (Premium Display) |
How can we improve?
How can we improve?