1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pro-Face HMI SP5000 Series (Flagship) (Part Number)

DISPLAY TOUCH PANNER(PLC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pro-Face HMI SP5000 Series (Flagship)
  • Pro-Face HMI SP5000 Series (Flagship)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flagship Model of HMI for extensive use of information
How can you fully utilize only the information you need from scattered big data? SP5000 Series provides Smart Portal, a window that optimally displays information in response to a demand for increasingly sophisticated information utilization as a new solution.

Part Number
PFXSP5600TPD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Ethernet SD/SDHC card USB Properties

฿ 88,000.00

฿ 72,468.00

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) 10Panel mountTFT121024 × 768 (XGA)Color (65,536 colors or more)31524167Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PFXSP5600TPD in the Pro-Face HMI SP5000 Series (Flagship) series.

Products with similar specification

Part Number
PFXSP5400WAD
PFXSP5500TPD
PFXSP5500WAD
PFXSP5600WAD
PFXSP5700TPD
PFXSP5700TPDF0C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Ethernet SD/SDHC card USB Properties

฿ 34,000.00

1 Piece(s) Quote -Panel mountTFT7800 × 600 (SVGA)Color (65,536 colors or more)148.6203.636Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 76,500.00

1 Piece(s) 2 Day(s) -Panel mountTFT10800 × 600 (SVGA)Color (65,536 colors or more)24131567Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 66,000.00

1 Piece(s) 2 Day(s) -Panel mountTFT10-Color (65,536 colors or more)198.5268.567Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 133,000.00

1 Piece(s) 2 Day(s) -Panel mountTFT12-Color (65,536 colors or more)230.5308.567Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 98,000.00

1 Piece(s) Quote -Panel mountTFT151024 × 768 (XGA)Color (65,536 colors or more)29639767Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 316,871.43

1 Piece(s) Quote --TFT151024 × 768 (XGA)---------SP-5500TP-10.8 to 29.9 Vdc16 million colors---With conformal coating