1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-Face HMI SP5000 Series (Flagship)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pro-Face HMI SP5000 Series (Flagship)
  • Pro-Face HMI SP5000 Series (Flagship)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flagship Model of HMI for extensive use of information
How can you fully utilize only the information you need from scattered big data? SP5000 Series provides Smart Portal, a window that optimally displays information in response to a demand for increasingly sophisticated information utilization as a new solution.

Part Number
PFXSP5B10SALE
PFXSP5400WADSALE
PFXSP5500TPDSALE
PFXSP5500WADSALE
PFXSP5600TPDSALE
PFXSP5600WADSALE
PFXSP5700TPDSALE
PFXSP5700TPDF0CSALE
PFXSP5700WCDSALE
PFXSP5800WCDSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Touch panel system Touch panel screen resolution Application memory Serial (COM2) Backlight Model Rated Input Voltage Input Voltage Limits Display Colors  Ethernet SD/SDHC card USB Properties

฿ 36,750.00

฿ 30,263.63

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Same day ------13118835--64MBRS-232C/422/485-----AvailableAvailableType A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 34,000.00

฿ 27,999.00

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote -Panel mountTFT7800 × 600 (SVGA)Color (65,536 colors or more)148.6203.636Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 76,500.00

฿ 62,997.75

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) -Panel mountTFT10800 × 600 (SVGA)Color (65,536 colors or more)24131567Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 66,000.00

฿ 54,351.00

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) -Panel mountTFT10-Color (65,536 colors or more)198.5268.567Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 88,000.00

฿ 72,468.00

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) 10Panel mountTFT121024 × 768 (XGA)Color (65,536 colors or more)31524167Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 133,000.00

฿ 109,525.50

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s) -Panel mountTFT12-Color (65,536 colors or more)230.5308.567Analog Resistive Film Type1024 x 1024--White LED-------Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 98,000.00

฿ 80,703.00

PROFACE DISPLAY TOUCH PANEL 1 Piece(s) Quote -Panel mountTFT151024 × 768 (XGA)Color (65,536 colors or more)29639767Analog Resistive Film Type (multi-touch)1024 x 1024--White LED------Type A, miniBAtmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant

฿ 316,871.43

฿ 260,943.62

PREMIUM DISPLAY (COATED) 1 Piece(s) Quote --TFT151024 × 768 (XGA)---------SP-5500TP-10.8 to 29.9 Vdc16 million colors---With conformal coating

฿ 310,428.57

฿ 255,637.93

WIDE PREMIUM DISPLAY 1 Piece(s) Quote --TFT15------1366 x 768 (FWXGA)----12 to 24 Vdc-16 million colors---15" Wide DC Auto Scaling Brightness Sensor (Premium Display)

฿ 243,657.14

฿ 200,651.65

WIDE DISPLAY SP5000 1 Piece(s) Quote --TFT19------1366 x 768 (FWXGA)----12 to 24 Vdc-16 million colors---19" Wide DC Auto Scaling Brightness Sensor (Premium Display)

Loading...

  1. 1