(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, but Pro-face DNA is inherited.
A compact HMI, GP4100 Series Color Model that has achieved high specifications, utilization of various software and high connectivity has joined the product lineup. Its display area is twice as large and its resolution is eight times as powerful as the monochrome model. Ready for the age of IoT, this compact HMI can collect data using a network and remotely monitor devices with a tablet.
https://www.youtube.com/watch?v=sHabAtXRZlg
Part Number |
---|
PFXGP4114T2D |
PFXGP4115T2D |
PFXGP4115T3D |
PFXGP4116T2D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Touch panel screen resolution | Application memory | Backlight | Rated Input Voltage | Ethernet | SD/SDHC card | USB | Brightness adjustment | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,247.14 ฿ 10,909.02 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | Same day | Panel mount | 90.4 | 124.9 | 38.8 | - | 8MB | White LED | - | Available | None | Type A, miniB | 16-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 20,571.42 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | 8 Day(s) | Panel mount | 90.4 | 124.9 | 38.8 | - | 8MB | White LED | - | None | None | Type A, miniB | 16-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant | ||
฿ 18,040.00 ฿ 14,855.94 | WIDE DC RS-232C COLOR | 1 Piece(s) | Quote | - | - | - | - | 480 x 272 | - | - | 12 to 24 Vdc | - | - | - | - | 4.3" Wide DC RS-232C Color NVRAM | ||
฿ 32,097.14 ฿ 26,431.99 | DISPLAY TOUCH PANNER(PLC) | 1 Piece(s) | Quote | Panel mount | 90.4 | 124.9 | 38.8 | - | 8MB | White LED | - | None | None | Type A, miniB | 16-stage | Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant |
Loading...
Monitor screen | TFT | Monitor screen size(Inch) | 4.3 | Display color(colors) | Color (65,536 colors or more) |
---|
How can we improve?
How can we improve?