1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Display, GP4000H Series (Handy)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 97,171.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The latest handy made by display specialists.
[Features]
· GP4000H series is a handy display unit created by display unit specialists.
· The Handy model takes advantage of the technology that Pro-face has cultivated up to now to deliver high levels of compatibility and, most importantly, safety.
· It is also light in weight and easier to use than ever.
· Easy replacement with conventional models due to high compatibility.
· Improved operability due to weight reduction.

[Size] 5.7 type.
[I/F] COM | LAN | USB | SD.

 
Part Number
PFXGP4311HTADERSALE
PFXGP4311HTADERKSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 108,942.86

฿ 89,714.45

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) Quote

฿ 97,171.43

฿ 80,020.67

DISPLAY TOUCH PANNER(PLC) 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Type Mobile Monitor screen TFT Monitor screen size(Inch) 5.7
Maximum Compatible Resolution 640 × 480 (VGA) Display color(colors) Color (65,536 colors or more) Input Voltage DC24V
Multi-language support Available Dimension height(mm) 174 Dimension width(mm) 224
Dimension depth(mm) 87.6 Touch panel system Analog Resistive Film Type Touch panel screen resolution 1024 x 1024
Application memory 32MB Backlight White LED Ethernet Available
SD/SDHC card Available USB Type A, miniB Brightness adjustment 16-stage
Properties Atmospheric pressure-resistant (for use at altitude), vibration-resistant, shock-resistant, noise-resistant, static-electricity discharge resistant