1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Speed HDMI Cable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 925.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connects equipment having an HDMI terminal, such as televisions, Blu-ray disc / DVD / HDD recorders, PS3s, projectors, etc.
Supports HDMI version 1.4 HEC (HDMI Ethernet Channel), enabling Ethernet communication
in addition to transmitting video and audio between HEC compatible equipment. High speed HDMI cable compatible with 1080P full spec HDTV video signals,
such as for the PlayStation 3.

[Features]
· Supports high sound quality digital audio signal (multi-channel surround).
· The included high density ferrite core provides superior noise absorption.
· Triple shield processing is performed to protect precious data from noise, starting from the cable center:
aluminum shield (twisted pair cables for TMDS) > aluminum shield > high density braided shield.
· A twisted pair cable in which each set of twisted pair cable and drain wire is subjected to airtight aluminum shield processing,
forming a shield protecting precious data from external noise. (Only twisted pair cables for TMDS)
· An OFC (oxygen-free copper) cable using pure OFC as the wire material to suppress image quality degradation.
· Gold plated connector shells and pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· Uses an H 11 mm (plastic cover) compact connector, allowing the back of the equipment to be streamlined.
· Uses lead-free solder that contains almost no lead, which can cause environmental contamination of soil and groundwater.

High‑Speed HDMI Cable: related images

Part Number
KM-HD20-10FC
KM-HD20-15FC
KM-HD20-20FC
KM-HD20-30FC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 925.63

PC PARTS HARNESES 1 Piece(s) 5 Day(s) 1

฿ 1,051.57

PC PARTS HARNESES 1 Piece(s) Same day 1.5

฿ 1,217.87

PC PARTS HARNESES 1 Piece(s) 5 Day(s) -

฿ 1,417.42

PC PARTS HARNESES 1 Piece(s) 5 Day(s) 3

Loading...

  1. 1
 

Basic Information

Type Cable with ferrite core Connector type CN1 HDMI A male Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight Color Black