1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Case Breaker NCD Type (for Wiring Protection)

Case Breaker NCD Type (for Wiring Protection)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,973.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number: BED31003K. (Representative image)

Product Description

A case breaker that houses a BCW type (also serves as motor protection) circuit breaker

 

Appearance

Case breaker NCD type (for wiring protection): related images

NCD-30 / 30DS
ED-30K

Case breaker NCD type (for wiring protection): related images

NCD-50-60 / 50DS
ED-50-60

Case breaker NCD type (for wiring protection): related images

NCD-100
ED-100

 

Part Number
BCD220K
BCD230K
BCD315K
BCD320K
BCD330K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Storage equipment Trusco code Weight
(g)

฿ 1,973.83

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 220BCW-220818-4072600

฿ 1,973.83

MOLDEDCASECIRSUITBREAKER 1 Piece(s) Quote 230BCW-230818-4073600

฿ 2,432.78

MOLDEDCASECIRSUITBREAKER 1 Piece(s) Quote 315BCW-315818-4074700

฿ 2,432.78

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 320BCW-320818-4075700

฿ 2,900.00

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 330BCW-330818-4076700

Loading...

  1. 1

Basic Information

Dimension height(mm) 188 Dimension width(mm) 118 Dimension depth(mm) 85
Compatible electric wire φ1.6 to 2.6, 2 to 8mm²