(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Both AC and DC types available, now with a highly reliable metal-clad contact adopted for the auxiliary contact
■ Features
·Toggle lever type makes it easy to differentiate between on and off
The toggle lever type displays OFF in easy-to-understand red when off for ease of maintenance. Furthermore, the structure reduces accidental operation
·Highly reliable gold clad contact micro switch adopted for the auxiliary contact to enable use with P.C. microns and other micro input circuits
·1C auxiliary contact simplifies systemization
NO and NC can be selected for the auxiliary contact as required for the circuit.
·One-handed trip-free structure 2 P type
A crossbar trip link system has been adopted to heighten 2 P safety. Simultaneously breaks no matter which pole overcurrent flows to.
·Easy to construct DIN rail mount
As needed for type of construction. Usable for both DIN rail mounting and screw mounting as well as panel bracket mounting with embedding fittings.
·Small size and high performance realized with a short-circuit breaking capacity of 2.5 kA (220 VAC)
Small size and high performance realized through the simple, integrated structure of the switching mechanism.
·Features incredible environmentally resistant 15 G earthquake resistance (10 to 100 Hz) and 30 G impact resistance
·With a circuit display label space for easy display of circuit name and number
Part Number |
---|
BAC111201 |
BAC111301 |
BAC112101 |
BAC112201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 980.21 | CIRCUIT PROTECTOR | 1 Piece(s) | 40 Day(s) | ||
฿ 980.21 ฿ 566.17 | CIRCUIT PROTECTOR | 1 Piece(s) | Same day | ||
฿ 980.21 | CIRCUIT PROTECTOR | 1 Piece(s) | 40 Day(s) | ||
฿ 980.21 | CIRCUIT PROTECTOR | 1 Piece(s) | 40 Day(s) |
Loading...
Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Available | Number of Poles | 1 | Operating properties | High Speed |
---|---|---|---|---|---|
Polarity presence | NA | Warning output presence | NA | Representative Standard | TUV |
Dimension height(mm) | 70 | Dimension width(mm) | 25 | Dimension depth(mm) | 65 |
Application | For control circuit | Type name | C-11-F | Product type | AC type (with 1c auxiliary contact) |
Rated insulation voltage(V) | AC 250 | Rated voltage / breaking capacity | AC 220 V: 2.5 kA | Tripping format | Fluid electromagnetic type |
How can we improve?
How can we improve?