1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BJS small size leakage circuit breaker

EARTH LEAKAGE CIRCUIT BREAKER

BJS small size leakage circuit breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,793.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Model number of product pictured: BJS3030N. (Representative model)

Product Description

Same size as the safety breaker HB type
Install into the branching of your current power distribution board for the required circuit electrical leakage protection

■ Features
・Same size as the safety breaker HB type
・Reverse-connection enabled type is not subject to construction constraints
・ Simple replacement of existing branch circuits
・ Also mountable to DIN rail

 

Appearance

BJS SMALL SIZE LEAKAGE CIRCUIT BREAKER: RELATED IMAGE
2P0E(AS-0E)
BJS SMALL SIZE LEAKAGE CIRCUIT BREAKER: RELATED IMAGE
2P1E(AB-1E)
BJS SMALL SIZE LEAKAGE CIRCUIT BREAKER: RELATED IMAGE
2P2E(AB-2E)

 

Part Number
BJS1532N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,793.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 50 Day(s)

Loading...

  1. 1
 

Basic Information

Ampere frame AF 30AF or less Number of Poles 2 Rated Current(A) 15
Rate sensitivity current(mA) 30

Please check the type/dimensions/specifications of the part BJS1532N in the BJS small size leakage circuit breaker series.