1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Breaker HB Type (BS1111)

MOLDEDCASECIRSUITBREAKER

Safety Breaker HB Type (BS1111)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number: BS1112. (Representative image)

Product Description

HB type safety breaker for residential and commercial power distribution boards. Thermal type tripping methods.

 

Appearance

Safety breaker HB type: related images
2P1E
Safety breaker HB type: related images
2P2E

 

Part Number
BS1111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Terminal shape Compatible electric wire Trusco code Weight
(g)

฿ 405.58

MOLDEDCASECIRSUITBREAKER 1 Piece(s) Quote 15Ather gold solderless terminal8mm²818-408770

Loading...

  1. 1

Basic Information

Number of Poles 2 Dimension height(mm) 70 Dimension width(mm) 32
Dimension depth(mm) 36

Please check the type/dimensions/specifications of the part BS1111 in the Safety Breaker HB Type series.

Products with similar specification

Part Number
BS2021
BS2022
BS2023
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Terminal shape Compatible electric wire Trusco code Weight
(g)

฿ 587.85

1 Piece(s) Quote 15-Up to 8mm²818-408980

฿ 587.85

1 Piece(s) Quote 20-Up to 8mm²818-409080

฿ 601.35

1 Piece(s) Quote 30-Up to 8mm²818-409180