1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Breaker BBW Type

Circuit Breaker BBW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,818.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is of model number: BBW3100SK. (Representative image)

Product Description

HGC breaking technology is the source of the safety design
Small size, but has large breaking capacity
Circuit breaker for switchboards, distribution boards and control panels

■ HGC (High-speed Gas Cooling) breaking technology creates a compact size and high breaking capacity
The popularization of various types of electrical equipment such as IT equipment is remarkable and there is a demand for increased transformer capacities in low voltage distribution systems.
In response to these societal demands, the GD breaker achieves an increased rated current and short circuit-breaking capacity and a high current-limiting performance with the same size as conventional products.
It also satisfies demands for a smaller distribution board installation space.
PANASONIC's advanced and meticulous consideration, its unique HGC technology, is put to work.

 

Appearance

Circuit breaker BBW type: related images

BBW-30 / 50 / 60

Circuit breaker BBW type: related images

BBW-100S

Circuit breaker BBW type: related images

BBW-150S

 

 

Circuit breaker BBW type: related images

BBW-225 / 250

Circuit breaker BBW type: related images

BBW-400

 

Part Number
BBW2152
BBW2202
BBW2302
BBW2401
BBW2501
BBW3152
BBW3202
BBW3302
BBW3401
BBW3501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)
Trusco code Weight
(g)

฿ 1,818.02

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 21547818-4061300

฿ 1,818.02

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 22047818-4062300

฿ 1,818.02

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 23047818-4063300

฿ 1,818.02

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 24047818-4064300

฿ 1,818.02

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 25047818-4065300

฿ 2,162.58

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 31570818-4066400

฿ 2,162.58

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 32070818-4067400

฿ 2,162.58

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 33070818-4068400

฿ 2,162.58

MOLDED CASE CIRSUIT BREAKER 1 Piece(s) Quote 34070818-4069400

฿ 2,162.58

MOLDEDCASECIRSUITBREAKER 1 Piece(s) Quote 35070818-4070400

Loading...

  1. 1

Basic Information

Dimension height(mm) 96 Dimension depth(mm) 52 Compatible electric wire φ1.6 to 2.6, 2 to 14mm²