1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs

AVD CABLE

8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,154.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] 288-pin DDR4-SDRAM DIMM memory module for desktop PCs that supports memory operating at DDR4-2133 and PC4-17000.

[Product Specifications]
· 288-pin DDR4-SDRAM DIMM memory module for desktop PCs that supports memory operating at DDR4-2133 and PC4-17000.
· Allows stable, high-speed operation at a maximum data transfer rate of 17.0 GB/s.
· Compared with DDR3 at 1.5 V, realizes reduced power consumption with a low voltage of 1.2 V.
· The terminal surface slopes gently, allowing smooth installation to the slot.
The increased memory capacity means that a comfortable, stress-free operating environment can be realized even when opening and using multiple applications, or when performing memory-intensive work such as editing multimedia content.
Includes a reassuring 6 year warranty.
Use the manufacturer's "Memo Navi (Memory Navigation)" website to quickly check the latest compatible models.
· Memory type: DDR4-SDRAM
· Memory specification: DDR4-2133
· Memory module specification: PC4-17000
· Memory module shape: 288-pin DIMM
· Memory module capacity: 8 GB
· Bit configuration: 1024 M × 64-bit
· SPD: yes
· Package size: width 180 mm × depth 60 mm × height 20 mm
· Package weight: 0.033 Kg
· JAN code: 4953103275157

Part Number
EW2133-8G/RO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,154.04

AVD CABLE 1 Piece(s) Quote 10

Loading...

  1. 1