1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EarPods Accessory / Earphone Covers / Canal / Black

ACCESSORIES

EarPods Accessory / Earphone Covers / Canal / Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Ear-fitting earphone covers for EarPods. The ear canal design creates a more effective seal for an outstanding deep bass sound.

[Product Specifications]
· Earphone covers for EarPods (the earphones included with your iPhone or iPod.) The ear canal design creates a more effective seal for an outstanding deep bass sound.
The ear canal design ensures that the earphones stay firmly secured in your ear.
They are designed to fit snugly on your EarPods without becoming easily detached.
The soft silicone material makes them comfortable to wear.
 *May not fit certain EarPods depending on their shape. See the website for details.
Supported devices: EarPods
· Set contents: earphone covers × 1
· Materials: silicone
· Color: black
· Packaging size: 80 mm (W) × 14 mm (D) × 150 mm (H)
· Packaging weight: 0.031 kg
· JAN code: 4953103312371

Part Number
P-APEPIBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 356.20

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1