1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accessory For AirPods / Ear Hook Strap / Clear

ACCESSORIES

Accessory For AirPods / Ear Hook Strap / Clear
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 610.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Optimal for running. An ear hook strap for AirPods that includes a detachable neck strap.

[Product specifications]
· A drop-prevention ear hook for AirPods that can reliably be used during sports such as running.
· Includes a detachable loss prevention neck strap.
· The hook and strap can be attached/detached depending on the occasion.
· Easily attachable/detachable with a design that perfectly fits AirPods.
· The angle and position of the ear hooks can be adjusted to match the shape of your ears.
· The strap has a 1.5 mm extra fine design that is inconspicuous during use.
· The strap employs a soft silicon material that is comfortable during use.
· Since the strap is given an anti-static coating, it is designed to prevent dirt and dust from adhering.
· Compatible model(s): AirPods
· Set contents: ear hooks, strap, protective seal
· Material: polycarbonate, silicon
· Color: clear
· Package size: width 100 mm × depth 19 mm × height 150 mm
· Package weight: 0.034 kg
· JAN code: 4953103312289

Part Number
P-APAPHNCR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 610.64

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1