1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smartphone General Purpose Accessory / Magnetic Shield Sheet For IC Cards / Double Sided

ACCESSORIES

Smartphone General Purpose Accessory / Magnetic Shield Sheet For IC Cards / Double Sided
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 481.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Prevents reading errors of IC cards at ticket gates and convenience stores. Reading error prevention sheet that prevents reading errors by being placed directly on an IC card, which is then kept in your smartphone case.

[Product specifications]
· A reading error prevention sheet for IC cards that prevents reading errors by being placed directly over an IC card and then being kept with the IC card in the card pocket of a notebook type smartphone case, etc.
· Prevents read errors of two IC cards by placing the read error prevention sheet between the two cards.
· *Cannot be used with IC card compatible smartphone cases other than notebook type cases.
· A ferrite sheet that realizes high reading accuracy is built in.
· Material: PET, metal film (SUS, Cu), ferrite
· External dimensions: (about) width 85.6 × depth 0.5 × height 54 mm
· Weight: about 4.4 g
· Other: double-sided use
· Package size: width 90 mm × depth 2 mm × height 190 mm
· Package weight: 0.018 kg
· JAN code: 4953103322455

Part Number
P-MSS02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 481.17

ACCESSORIES 1 Piece(s) Quote

Loading...

  1. 1